TLV803 3-pin voltage supervisor (reset IC) with active-low and open-drain reset | TI.com

TLV803
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-pin voltage supervisor (reset IC) with active-low and open-drain reset

 

Recommended alternative parts

  • TLV803E  -  This is an upgraded version of the TLV803 with lower quiescent current, higher accuracy and lower VPOR

Description

The TLV8x3 family of supervisory circuits provides circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

The TLV803, TLV853, and TLV863 are functionally equivalent. The TLV853 and TLV863 provide an alternate pinout of the TLV803.

During power on, RESET asserts when the supply voltage (VDD) exceeds 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time (td(typ) = 200 ms) starts after VDD exceeds the threshold voltage, VIT. When the supply voltage drops below the VIT threshold voltage, the output is active (low) again. All the devices in this family have a fixed sense-threshold voltage (VIT) set by an internal voltage divider.

The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. These devices are available in a 3-pin SOT-23 package. The TLV803 devices are characterized for operation over a temperature range of –40°C to +125°C.

For all available packages, see the package option addendum at the end of the data sheet.

 

Features

  • 3-Pin SOT23 Package
  • Supply Current: 9 µA (Typical)
  • Precision Supply Voltage Monitor:
    2.5 V, 3 V, 3.3 V, 5 V
  • Power-On Reset Generator with
    Fixed Delay Time of 200 ms
  • Pin-for-Pin Compatible with MAX803
  • Temperature Range: –40°C to +125°C
  • Open-Drain, RESET Output

Parametrics

Compare all products in Supervisor & reset ICs Email Download to Excel
Part number Order Threshold voltage 1 (Typ) (V) Number of supplies monitored VCC (Max) (V) VCC (Min) (V) Output driver type/reset output Time delay (ms) Features Rating Operating temperature range (C) Watchdog timer WDI (sec)
TLV803 Order now 2.25
2.64
2.93
4.38    
1     6     1.1     Active-low
Open-drain    
200     Ease-of-use     Catalog     -40 to 125     None    
TLV803E Order now 2.64
2.93
4.38    
1     6     1.7     Active-low
Open-drain    
200     Ease-of-use     Catalog     -40 to 125     None    
TLV809 Order now 2.25
2.64
2.93
4.55    
1     6     2     Active-low
Push-pull    
200     Ease-of-use     Catalog     -40 to 85     None    
TLV809E Order now 2.64
2.93
3.08
4.38
4.63    
1     6     1.7     Active-low
Push-pull    
200     Ease-of-use     Catalog     -40 to 125     None    
TLV853 Order now 4.38     1     6     1     Active-low
Open-drain    
200     Ease-of-use     Catalog     -40 to 125     None