TLV8801 500-nA nanopower operational amplifier for cost-optimized systems | TI.com

TLV8801
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
500-nA nanopower operational amplifier for cost-optimized systems

 

Description

The TLV8801 (single) and TLV8802 (dual) family of ultra-low-power operational amplifiers are ideal for cost-optimized sensing applications in wireless and low power wired equipment. The TLV880x amplifiers minimize power consumption in equipment such as CO detectors, smoke detectors and motion detecting security systems (like PIR motion sensing) where operational battery-life is critical. They also have a carefully designed CMOS input stage enabling very low, femto-amp bias currents, thereby reducing IBIAS and IOS errors that would otherwise impact sensitive applications like transimpedance amplifier (TIA) configurations with megaohm feedback resistors, and high source impedance sensing applications. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from sources like mobile phones, WiFi, radio transmitters and tag readers.

The TLV8801 (single) and TLV8802 (dual) channel versions are available in industry standard 5-pin SOT-23 and 8-pin VSSOP packages respectively.

Features

  • For Cost-Optimized Systems
  • Nanopower Supply Current: 320 nA/channel
  • Offset Voltage: 4.5 mV (max)
  • Good TcVos: 1 µV/°C
  • Unity Gain-Bandwidth: 6 kHz
  • Unity-Gain Stable
  • Low Input Bias Current : 0.1pA
  • Wide Supply Range: 1.7 V to 5.5 V
  • Rail-to-Rail Output
  • No Output Reversals
  • EMI Protection
  • Temperature Range: –40°C to 125°C
  • Industry Standard Packages:
    • Single in 5-pin SOT-23
    • Dual in 8-pin VSSOP

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TLV8801 Order now 1     1.7     5.5     0.006     0.0015     In to V-
Out    
4.5     0.00045     450     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     1     Cost Optimized
EMI Hardened    
90     4.7     CMOS    
LPV801 Order now 1     1.6     5.5     0.008     0.0018     In to V-
Out    
3.5     0.00045     420     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     1.5     EMI Hardened     98     4.7     CMOS    
LPV802 Order now 2     1.6     5.5     0.008     0.0018     In to V-
Out    
3.5     0.00032     420     Catalog     -40 to 125     VSSOP | 8     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     1.5     EMI Hardened     98     4.7     CMOS    
TLV8544 Order now 4     1.7     3.6     0.008     0.0035     In
Out    
3.1     0.0005     264     Catalog     -40 to 125     SOIC | 14
TSSOP | 14    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
0.8     Cost Optimized
EMI Hardened    
75     15     CMOS    
TLV8802 Order now 2     1.7     5.5     0.006     0.0015     In to V-
Out    
4.5     0.00032