The TLV900x family includes single (TLV9001), dual (TLV9002), and quad-channel (TLV9004) low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. These op amps provide a cost-effective solution for space-constrained applications such as smoke detectors, wearable electronics, and small appliances where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the TLV900x family is 500 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the TLV600x devices.
The robust design of the TLV900x family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.
The TLV900x devices include a shutdown mode (TLV9001S, TLV9002S and TLV9004S) that allow the amplifiers to switch off into standby mode with typical current consumption less than 1 µA.
Micro-size packages, such as SOT-553 and WSON, are offered for all channel variants (single, dual, and quad), along with industry-standard packages such as SOIC, MSOP, SOT-23 and TSSOP packages.
All trademarks are the property of their respective owners.
Number of channels (#) |
Total Supply Voltage (Min) (+5V=5, +/-5V=10) |
Total Supply Voltage (Max) (+5V=5, +/-5V=10) |
GBW (Typ) (MHz) |
Slew Rate (Typ) (V/us) |
Rail-to-rail |
Vos (offset voltage @ 25 C) (Max) (mV) |
Iq per channel (Typ) (mA) |
Vn at 1 kHz (Typ) (nV/rtHz) |
Rating |
Operating temperature range (C) |
Package Group |
Package size: mm2:W x L (PKG) |
Offset drift (Typ) (uV/C) |
Features |
CMRR (Typ) (dB) |
Output current (Typ) (mA) |
Architecture |
TLV9001 | LM321LV | MCP6291 | TLV171 | TLV313 | TLV316 | TLV6741 | TLV9061 | TSV911 |
---|---|---|---|---|---|---|---|---|
1 | 1 | 4 | 1 | 1 | 1 | 1 | 1 | 1 |
1.8 | 2.7 | 2.4 | 2.7 | 1.8 | 1.8 | 2.25 | 1.8 | 2.5 |
5.5 | 5.5 | 5.5 | 36 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
1 | 1 | 10 | 3 | 1 | 10 | 10 | 10 | 8 |
2 | 1.5 | 6.5 | 1.5 | 0.5 | 6 | 4.75 | 6.5 | 6.5 |
In Out |
In to V- |
In Out |
In to V- Out |
In Out |
In Out |
Out |
In Out |
In Out |
1.6 | 3 | 3 | 2.7 | 3 | 3 | 1 | 1.5 | 1.5 |
0.06 | 0.09 | 0.6 | 0.525 | 0.065 | 0.4 | 0.85 | 0.538 | 0.6 |
30 | 40 | 8.7 | 16 | 26 | 12 | 5 | 16 | 18 |
Catalog | Catalog | Catalog | Catalog | Catalog | Catalog | Catalog | Catalog | Catalog |
-40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 |
SC70 | 5
SOT-23 | 5 SOT-23 | 6 X2SON | 5 |
SC70 | 5
SOT-23 | 5 |
SC70 | 5
SOT-23 | 5 |
SOIC | 8
SOT-23 | 5 |
SC70 | 5
SOT-23 | 5 |
SC70 | 5
SOT-23 | 5 |
SC70 | 5 |
SC70 | 5
SOT-23 | 5 SOT-23 | 6 X2SON | 5 |
SC70 | 5
SOT-23 | 5 |
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5) 6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6) 5X2SON: 1 mm2: .8 x .8 (X2SON | 5) |
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5) |
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5) |
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5) |
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5) |
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5) |
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5) |
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5) 6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6) 5X2SON: 1 mm2: .8 x .8 (X2SON | 5) |
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5) |
0.6 | 4 |