TLV9004 4-Channel, 1MHz, RRIO, 1.8V to 5.5V Operational Amplifier for Cost-Optimized Systems | TI.com

TLV9004 (ACTIVE)

4-Channel, 1MHz, RRIO, 1.8V to 5.5V Operational Amplifier for Cost-Optimized Systems

 

Description

The TLV900x family includes single (TLV9001), dual (TLV9002), and quad-channel (TLV9004) low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. These op amps provide a cost-effective solution for space-constrained applications such as smoke detectors, wearable electronics, and small appliances where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the TLV900x family is 500 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the TLV600x devices.

The robust design of the TLV900x family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.

The TLV900x devices include a shutdown mode (TLV9001S, TLV9002S and TLV9004S) that allow the amplifiers to switch off into standby mode with typical current consumption less than 1 µA.

Micro-size packages, such as SOT-553 and WSON, are offered for all channel variants (single, dual, and quad), along with industry-standard packages such as SOIC, MSOP, SOT-23 and TSSOP packages.

Features

  • Scalable CMOS Amplifier for Low-Cost Applications
  • Rail-to-Rail Input and Output
  • Low Input Offset Voltage: ±0.4 mV
  • Unity-Gain Bandwidth: 1 MHz
  • Low Broadband Noise: 27 nV/√Hz
  • Low Input Bias Current: 5 pA
  • Low Quiescent Current: 60 µA/Ch
  • Unity-Gain Stable
  • Internal RFI and EMI Filter
  • Operational at Supply Voltages as Low as 1.8 V
  • Easier to Stabilize With Higher Capacitive Load Due to Resistive Open-Loop Output Impedance
  • Extended Temperature Range: –40°C to +125°C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
TLV9004 LM324LV TLV4313 TLV4316 TLV9064
4     4     4     4     4    
1.8     2.7     1.8     1.8     1.8    
5.5     5.5     5.5     5.5     5.5    
1     1     1     10     10    
2     1.5     0.5     6     6.5    
In
Out    
In to V-     In
Out    
In
Out    
In
Out    
1.6     3     3     3     1.6    
0.06     0.09     0.065     0.4     0.538    
30     40     26     12     16    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
QFN | 14
SOIC | 14
TSSOP | 14
WQFN | 16    
SOIC | 14
TSSOP | 14    
TSSOP | 14     SOIC | 14
TSSOP | 14    
QFN | 14
SOIC | 14
TSSOP | 14
WQFN | 16    
14QFN: 4 mm2: 2 x 2 (QFN | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
14QFN: 4 mm2: 2 x 2 (QFN | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
0.6     4     2     2     0.53    
Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened
Standard Amps    
Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened    
77       85     90     103    
40     40     15     50     50    
CMOS     CMOS     CMOS     CMOS     CMOS