TLV9041

ACTIVE

Single, 5.5-V, 350-kHz, ultra-low 1.2-V, low-quiescent current (10-μA) op amp

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.2 Rail-to-rail In, Out GBW (typ) (MHz) 0.35 Slew rate (typ) (V/µs) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2.25 Iq per channel (typ) (mA) 0.01 Vn at 1 kHz (typ) (nV√Hz) 66 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.8 Features Cost Optimized, EMI Hardened, Low Power, Shutdown, Small Size Input bias current (max) (pA) 12 CMRR (typ) (dB) 89 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) 0.02
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.2 Rail-to-rail In, Out GBW (typ) (MHz) 0.35 Slew rate (typ) (V/µs) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2.25 Iq per channel (typ) (mA) 0.01 Vn at 1 kHz (typ) (nV√Hz) 66 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.8 Features Cost Optimized, EMI Hardened, Low Power, Shutdown, Small Size Input bias current (max) (pA) 12 CMRR (typ) (dB) 89 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) 0.02
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 X2SON (DPW) 5 0.64 mm² 0.8 x 0.8
  • Low power CMOS amplifier for cost-optimized applications
  • Operational from supply voltage as low as 1.2 V
  • Low input bias current: 1-pA typical, 12-pA maximum
  • Low quiescent current: 10 µA/ch
  • Low integrated noise of 6.5 µVp-p in 0.1 Hz – 10 Hz
  • Rail-to-rail input and output
  • High gain bandwidth product: 350 kHz
  • Thermal noise floor: 64 nV/√Hz
  • Low input offset voltage: ±0.6 mV
  • Unity-gain stable
  • Robustly drives 100 pF of load capacitance
  • Internal RFI and EMI filtered input pins
  • Wide specified temperature range: –40°C to 125°C
  • Low power CMOS amplifier for cost-optimized applications
  • Operational from supply voltage as low as 1.2 V
  • Low input bias current: 1-pA typical, 12-pA maximum
  • Low quiescent current: 10 µA/ch
  • Low integrated noise of 6.5 µVp-p in 0.1 Hz – 10 Hz
  • Rail-to-rail input and output
  • High gain bandwidth product: 350 kHz
  • Thermal noise floor: 64 nV/√Hz
  • Low input offset voltage: ±0.6 mV
  • Unity-gain stable
  • Robustly drives 100 pF of load capacitance
  • Internal RFI and EMI filtered input pins
  • Wide specified temperature range: –40°C to 125°C

The low-power TLV904x family includes single (TLV9041), dual (TLV9042), and quad-channel (TLV9044) ultra-low-voltage (1.2 V to 5.5 V) operational amplifiers (op-amps) with rail-to-rail input and output swing capabilities. The TLV904x enables power savings both with its low quiescent current (10 µA, typ.) and the ability to operate at supply voltages as low as 1.2 V, making it one of the few amplifiers in the industry capable of 1.5-V coin cell applications. Further power savings can be achieved using the shutdown mode (TLV9041S, TLV9042S, and TLV9044S) that allows the amplifiers to be switched off and enter into a standby mode with typical current consumption of less than 150 nA. These devices offer a cost-effective amplifier solution for power and space-constrained applications such as battery-powered IoT devices, wearable electronics, and personal electronics where low-voltage operation is crucial.

The robust design of the TLV904x family simplifies circuit design. These op-amps feature an integrated RFI and EMI rejection filter, unity-gain stability, and no-phase reversal in input overdrive conditions. The device also delivers excellent AC performance with a gain bandwidth of 350 kHz and a high cap load drive of 100 pF, enabling designers to achieve both improved performance and lower power consumption.

Space-saving micro-size packages, such as X2QFN and WSON, are offered for all channel variants (single, dual, and quad), along with industry-standard packages such as SOIC, VSSOP, TSSOP, and SOT-23 packages.

The low-power TLV904x family includes single (TLV9041), dual (TLV9042), and quad-channel (TLV9044) ultra-low-voltage (1.2 V to 5.5 V) operational amplifiers (op-amps) with rail-to-rail input and output swing capabilities. The TLV904x enables power savings both with its low quiescent current (10 µA, typ.) and the ability to operate at supply voltages as low as 1.2 V, making it one of the few amplifiers in the industry capable of 1.5-V coin cell applications. Further power savings can be achieved using the shutdown mode (TLV9041S, TLV9042S, and TLV9044S) that allows the amplifiers to be switched off and enter into a standby mode with typical current consumption of less than 150 nA. These devices offer a cost-effective amplifier solution for power and space-constrained applications such as battery-powered IoT devices, wearable electronics, and personal electronics where low-voltage operation is crucial.

The robust design of the TLV904x family simplifies circuit design. These op-amps feature an integrated RFI and EMI rejection filter, unity-gain stability, and no-phase reversal in input overdrive conditions. The device also delivers excellent AC performance with a gain bandwidth of 350 kHz and a high cap load drive of 100 pF, enabling designers to achieve both improved performance and lower power consumption.

Space-saving micro-size packages, such as X2QFN and WSON, are offered for all channel variants (single, dual, and quad), along with industry-standard packages such as SOIC, VSSOP, TSSOP, and SOT-23 packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLV904x 1.2-V Ultra Low Voltage, 10µA Micro-Power RRIO Amplifier for Power Conscious Applications datasheet (Rev. G) PDF | HTML 08 Mar 2022
Product overview Bridge Sensor Solution (Rev. A) PDF | HTML 27 Jan 2023
Technical article Designing with low-power op amps, part 3: Saving power with the shutdown amplifier PDF | HTML 27 Jul 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Not available on TI.com
Evaluation board

SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages

The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)

User guide: PDF
Not available on TI.com
Simulation model

Bridge Sensor Solution TINA-TI Reference Design

SBOMC56.ZIP (68 KB) - TINA-TI Reference Design
Simulation model

TLV9042 PSpice Model (Rev. A)

SBOMB62A.ZIP (27 KB) - PSpice Model
Simulation model

TLV9042 TINA-TI Reference Design (Rev. A)

SBOMB60A.ZIP (6 KB) - TINA-TI Reference Design
Simulation model

TLV9042 TINA-TI Spice Model (Rev. A)

SBOMB61A.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-23 (DBV) 6 View options
SOT-23 (DBV) 5 View options
SOT-SC70 (DCK) 5 View options
X2SON (DPW) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos