TLV9064
Quad, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications
TLV9064
- Rail-to-rail input and output
- Low input offset voltage: ±0.3 mV
- Unity-gain bandwidth: 10 MHz
- Low broadband noise: 10 nV/√Hz
- Low input bias current: 0.5 pA
- Low quiescent current: 538 µA
- Unity-gain stable
- Internal RFI and EMI filter
- Operational at supply voltages as low as 1.8 V
- Easier to stabilize with higher capacitive load due to resistive open-loop output impedance
- Shutdown version: TLV906xS
- Extended temperature range: –40°C to 125°C
The TLV9061 (single), TLV9062 (dual), and TLV9064 (quad) are single-, dual-, and quad- low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input- and output-swing capabilities. These devices are highly cost-effective solutions for applications where low-voltage operation, a small footprint, and high capacitive load drive are required. Although the capacitive load drive of the TLV906x is 100 pF, the resistive open-loop output impedance makes stabilizing with higher capacitive loads simpler. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the OPAx316 and TLVx316 devices.
The TLV906xS devices include a shutdown mode that allow the amplifiers to switch into standby mode with typical current consumption less than 1 µA.
The TLV906xS family helps simplify system design, because the family is unity-gain stable, integrates the RFI and EMI rejection filter, and provides no phase reversal in overdrive condition.
Micro size packages, such as X2SON and X2QFN, are offered for all the channel variants (single, dual and quad), along with industry-standard packages, such as SOIC, MSOP, SOT-23, and TSSOP.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLV906xS 10-MHz, RRIO, CMOS Operational Amplifiers for Cost-Sensitive Systems datasheet (Rev. J) | PDF | HTML | 16 Sep 2019 |
Product overview | Bridge Sensor Solution (Rev. A) | PDF | HTML | 27 Jan 2023 | |
Application note | Designing for TLV90xxS Operational Amplifiers With Shutdown (Rev. B) | PDF | HTML | 08 Jun 2022 | |
User guide | SMALL-AMP-DIP Evaluation Module (EVM) (Rev. A) | 30 Jul 2021 | ||
Circuit design | Sine wave generator circuit | PDF | HTML | 21 Jul 2021 | |
Application note | AN-31 Amplifier Circuit Collection (Rev. D) | 21 Oct 2020 | ||
Technical article | Using quad op amps to sense multiple currents | PDF | HTML | 12 Feb 2020 | |
Technical article | Taking the family-first approach to op amp selection | PDF | HTML | 18 Oct 2019 | |
Technical article | Low-side current sensing for high-performance cost-sensitive applications | PDF | HTML | 22 Jan 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages
The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)
TLV9062 TINA-TI Reference Design (Rev. C)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
CIRCUIT060013 — Inverting amplifier with T-network feedback circuit
CIRCUIT060015 — Adjustable reference voltage circuit
CIRCUIT060042 — Sine wave oscillator circuit
CIRCUIT060074 — High-side current sensing with comparator circuit
SLOC355 — Simulation for Sine Wave Generator Circuit
Supported products & hardware
Products
General-purpose op amps
Hardware development
Design tool
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-010025 — Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers
TIDA-010250 — 1-kW brushless DC motor inverter reference design
TIDA-050024 — Envelope-tracking power supply reference design for mid-power audio power amplifier application
TIDA-010027 — Low noise PIR signal chain reference design with less false alarm for line powered motion detector
TIDA-010023 — Cost optimized, < 1% accurate current sensing and protection for 3-phase inverter reference design
Package | Pins | Download |
---|---|---|
SOIC (D) | 14 | View options |
TSSOP (PW) | 14 | View options |
WQFN (RTE) | 16 | View options |
X2QFN (RUC) | 14 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.