TLV9302 1MHz, 40-V, RRO, MUX-friendly operational amplifier for cost-sensitive systems | TI.com

TLV9302 (ACTIVE) 1MHz, 40-V, RRO, MUX-friendly operational amplifier for cost-sensitive systems

 

Sample Availability

Prototype samples are available (PTLV9302IPWR). Request Now

Description

The TLV930x family (TLV9301, TLV9302, and TLV9304) is a family of 40-V, cost-optimized operational amplifiers. These devices offer strong general-purpose DC and AC specifications, including rail-to-rail output, low offset (±0.5 mV, typ), low offset drift (±2 µV/°C, typ), and 1-MHz bandwidth.

Convenient features such as wide differential input-voltage range, high output current (±60 mA), and high slew rate (3 V/µs) make the TLV930x a robust operational amplifier for high-voltage, cost-sensitive applications.

The TLV930x family of op amps is available in standard packages and is specified from –40°C to 125°C.

Features

  • Low offset voltage: ±0.5 mV
  • Low offset voltage drift: ±2 µV/°C
  • Low noise: 33 nV/√Hz at 1 kHz
  • High common-mode rejection: 110 dB
  • Low bias current: ±10 pA
  • Rail-to-rail output
  • Wide bandwidth: 1-MHz GBW
  • High slew rate: 3 V/µs
  • Low quiescent current: 150 µA per amplifier
  • Wide supply: ±2.25 V to ±20 V, 4.5 V to 40 V
  • Robust EMI performance: 72 dB at 1 GHz
  • MUX-friendly/comparator inputs:
    • Differential and common-mode input voltage range to supply rail
  • Industry-standard packages:
    • Single in SOT-23-5 and SC70
    • Dual in SOIC-8, TSSOP-8, and VSSOP-8
    • Quad in SOIC-14 and TSSOP-14

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TLV9302 Order now 2     4.5     40     1     3     In to V-
Out    
2     0.15     35     Catalog     -40 to 125     SOIC | 8
TSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
2     Cost Optimized
EMI Hardened
Small Size    
  115     60     CMOS    
OPA2990 Order now 2     2.7     40     1.1     4.5     In
Out    
1.4     0.12     33     Catalog     -40 to 125     SOIC | 8
TSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
0.5     EMI Hardened
Small Size    
1000     120     80     CMOS    
TLV2170 Order now 2     2.7     36     1.2     0.4     In to V-
Out    
2.5     0.125     22     Catalog     -40 to 125     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
2     Cost Optimized
EMI Hardened    
  110     17     CMOS    
TLV9102 Order now 2     2.7     16     1.1     4.5     In
Out    
1.4     0.12     33     Catalog     -40 to 125     SOIC | 8
TSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
0.5     Cost Optimized
EMI Hardened
Small Size    
1000     120     80     CMOS