TLVH431A-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive catalog low-voltage adjustable precision shunt regulator

 

Models (1)

Title Category Type Date
TLVH431 PSpice Transient Model PSpice Model ZIP 06 Sep 2012

Reference designs

17W System-Level Power Reference Design for Automotive Infotainment Processor Power

TIDA-00746 is a 17W system-optimized SMPS design for automotive infotainment processor power. The design has been tested for and passed CISPR25 Class 5 conducted EMI  limits.  All buck converters used in this design is switching above AM band (>1.85MHz).

The design is divided into four major blocks:

  1. (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.