TM4C1294KCPDT IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU | TI.com

TM4C1294KCPDT (ACTIVE)

IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU

Secure your IoT Cloud Connection with Crypto Connected LaunchPad

This low cost, hardware encryption enabled and easy-to-use TM4C Crypto Connected LaunchPad evaluation kit based on TI’s TM4C129ENCPDT MCU is designed to speed development of IoT gateways, factory control and automation systems, grid infrastructure, alternative energy and industrial applications. Get started today with the EK-TM4C129EXL and Quick Start Guide for just USD $24.99.

Description

Tiva™ C Series microcontrollers integrate a large variety of rich communication features to enable a new class of highly connected designs with the ability to allow critical, real-time control between performance and power. The microcontrollers feature integrated communication peripherals along with other high-performance analog and digital functions to offer a strong foundation for many different target uses, spanning from human machine interface to networked system management controllers.

In addition, Tiva™ C Series microcontrollers offer the advantages of ARM's widely available development tools, System-on-Chip (SoC) infrastructure, and a large user community. Additionally, these microcontrollers use ARM's Thumb®-compatible Thumb-2 instruction set to reduce memory requirements and, thereby, cost. Finally, the TM4C1294KCPDT microcontroller is code-compatible to all members of the extensive Tiva™ C Series, providing flexibility to fit precise needs.

Texas Instruments offers a complete solution to get to market quickly, with evaluation and development boards, white papers and application notes, an easy-to-use peripheral driver library, and a strong support, sales, and distributor network.

Features

  • Performance
    • ARM® Cortex™-M4F processor core
    • 120-MHz operation; 150 DMIPS performance
    • 512 KB Flash memory
    • 256 KB single-cycle System SRAM
    • 6KB of EEPROM
    • Internal ROM loaded with TivaWare™ for C Series software
    • 8-/16-/32- bit dedicated External Peripheral Interface (EPI) for peripherals and memory
  • Security
    • Cyclical Redundancy Check (CRC) hardware with 16-/32-bit Hash function that supports four CRC forms
    • Support for four tamper inputs and configurable tamper event response
  • Communication Interfaces
    • Eight Universal Asynchronous Receivers/Transmitters (UARTs)
    • Four Quad Synchronous Serial Interface (QSSI) modules with Bi-, Quad- and advanced SSI support
    • Ten Inter-Integrated Circuit (I2C) modules with four transmission speeds including high-speed mode
    • Two Controller Area Network (CAN) 2.0 A/B controllers
    • 10/100 Ethernet MAC
    • Ethernet PHY with IEEE 1588 PTP hardware support
    • Universal Serial Bus (USB) 2.0 OTG/Host/Device with ULPI interface option and Link Power Management (LPM) support
  • System Integration
    • ARM® PrimeCell® 32-channel configurable Micro Direct Memory Access (µDMA) controller
    • Eight 16/32-bit General-Purpose Timer (GPTM) blocks
    • Two watchdog timers
    • Low-power battery-backed Hibernation module
    • 15 physical General-Purpose Input/Output (GPIO) blocks
  • Advanced Motion Control
    • One Pulse Width Modulator (PWM) module, with four PWM generator blocks and a control block, for a total of 8 PWM outputs
    • One Quadrature Encoder Interface (QEI) module
  • Analog Support
    • Two 12-bit Analog-to-Digital Converter (ADC) modules, each with a maximum sample rate of one million samples/second
    • Three independent integrated analog comparators
    • 16 digital comparators
  • One JTAG module with integrated ARM Serial Wire Debug (SWD)
  • 128-pin TQFP package
  • Operating Range (Ambient)
    • Industrial (-40°C to 85°C) temperature range
    • Extended (-40°C to 105°C) temperature range

View more

Parametrics Compare all products in Other MCUs

 
Flash (KB)
RAM (KB)
ADC channels
ADC resolution (bits)
GPIO
I2C
Flash (KB)
USB D, H/D or OTG
USB high-speed with ULPI
10/100 ENET MAC
10/100 ENET MAC+PHY
Package Group
LCD controller
TM4C1294KCPDT TM4C1294NCPDT TM4C129XNCZAD
512     1024     1024    
256     256     256    
20     20     24    
12     12     12    
90     90     140    
10     10     10    
512     1024     1024    
OTG     OTG     OTG    
Yes     Yes     Yes    
No     No     Yes    
Yes     Yes     Yes    
TQFP | 128     TQFP | 128     NFBGA | 212    
No     No     Yes