TMDS171
- HDMI Input Port to Output Port with CDR Supporting up to 3.4 Gbps Data Rates
- Compatible with HDMI1.4b Electrical Parameters.
- Support for 4k2k30p and up to WUXGA 12-bit Color Depth or 1080p with Higher Refresh Rates
- Retimes Input Stream to Compensate for Random Jitter
- Adaptive Receiver Equalizer or Programmable Fixed Equalizer
- I2C and Pin Strap Programmable
- Inter-Pair Skew Compensation of 5+ Bits
- Link Debug Tools Including Eye Diagram After RX Equalizer
- Single Ended Mode ARC Support
- 48-pin 7mm x 7mm 0.5 mm Pitch VQFN Package
- Extended Commercial Temperature Support 0°C – 85°C (TMDS171)
- Industrial Temperature Support -40°C – 85°C (TMDS171I)
The TMDS171 is a digital video interface (DVI) or high-definition multimedia interface (HDMI) retimer. The TMDS171 supports four TMDS channels, Audio Return Channel (SPDIF_IN/ARC_OUT), Hot Plug Detect (HPD) and Digital Display Control (DDC) interfaces. The TMDS171 supports signaling rates up to 3.4 Gbps to allow for the highest resolutions of 4k2k30p 24 bits per pixel and up to WUXGA 12-bit color depth or 1080p with higher refresh rates. The TMDS171 automatically configures itself as a re-driver at low data rate (< 1 Gbps) or as a re-timer above this data rate.
The TMDS171 supports dual power supply rails of 1.2 V on VDD and 3.3 V on VCC for active power reduction. Several methods of power management are implemented to reduce overall power consumption. TMDS171 supports fixed EQ gain or adaptive EQ control by I2C or pin strap to compensate for different lengths input cable or board traces.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TMDS171/I 3.4 Gbps TMDS RETIMER datasheet (Rev. E) | PDF | HTML | 12 Sep 2017 |
Application note | TMDS181 and TMDS171 Configuration Guide | 13 Dec 2019 | ||
Application note | TMDS171 Schematic Checklist | 28 Aug 2019 | ||
Application note | High-Speed Layout Guidelines for Signal Conditioners and USB Hubs | 14 Jun 2018 | ||
User guide | Pattern Verifier and Generator User's Guide | 27 Apr 2018 | ||
Technical article | How to select a redriver or retimer for HDMI 2.0 jitter cleansing | PDF | HTML | 01 May 2017 | |
Technical article | How to select the right retimer for HDMI 2.0 applications | PDF | HTML | 27 Sep 2016 | |
Technical article | How to reduce jitter and improve signal integrity in source and sink system design | PDF | HTML | 11 Jul 2016 | |
Technical article | HDMI 2.0: How to generate cleaner signals over long traces, connectors and cables | PDF | HTML | 21 Jun 2016 | |
White paper | Build a true fidelity system using video signal conditioners | 09 Jun 2016 | ||
EVM User's guide | TMDS171 RGZ EVM User's Guide (Rev. A) | 05 Apr 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMDS171RGZEVM — TMDS171 3.4-Gbps TMDS retimer in the RGZ package evaluation module
The TMDS171 EVM is a PCB created to help customers evaluate the TMDS171 device for video applications with HDMI interfaces. This EVM can also be used as a hardware reference design for implementation of the TMDS171 in the RGZ package. PCB design/layout files can be provided upon request (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
VQFN (RGZ) | 48 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.