TMP102-Q1 Automotive ±2°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package | TI.com

TMP102-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive ±2°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package

 

Description

The TMP102-Q1 device is a digital temperature sensor ideal for NTC and PTC thermistor replacement where high accuracy is required. The device offers an accuracy of ±0.5°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or lookup tables to derive the temperature. The on-chip 12-bit ADC offers resolutions down to 0.0625°C.

The 1.6-mm × 1.6-mm SOT563 package is 68% smaller footprint than an SOT23 package. The TMP102-Q1 device features SMBus, two-wire, and I2C interface compatibility, and allows up to four devices on one bus. The device also features an SMBus alert function. The device is specified to operate over supply voltages from 1.4 V to 3.6 V with the maximum quiescent current of 10 µA over the full operating range.

The TMP102-Q1 device is designed for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications. The device is specified for operation over a temperature range of –40°C to 125°C.

The TMP102-Q1 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.

Features

  • AEC-Q100 Qualified With:
    • Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • SOT563 Package (1.6 mm × 1.6 mm) is a 68% Smaller Footprint than SOT23
  • Accuracy Without Calibration:
    • 2°C (Maximum) From –25°C to 85°C
    • 3°C (Maximum) From –40°C to 125°C
  • Low Quiescent Current:
    • 10-µA Active (Maximum)
    • 1-µA Shutdown (Maximum)
  • Supply Range: 1.4 V to 3.6 V
  • Resolution: 12 Bits
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • NIST Traceable

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Digital temperature sensors Email Download to Excel
Part number Order Device type Interface Local sensor accuracy (Max) (+/- C) Temp resolution (Max) (bits) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Features Remote channels (#) Addresses Rating Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
TMP102-Q1 Order now Local     I2C, SMBus, 2-Wire     2     12     -40 to 125     1.4     3.6     10     ALERT
One-shot conversion
NIST traceable    
0     4     Automotive     SOT-5X3 | 6     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)     0.52 | 1ku    
TMP101-Q1 Order now Local     I2C, SMBus, 2-Wire     2     12     -40 to 125     2.7     5.5     75     One-shot conversion
ALERT    
0     3     Automotive     SOT-23 | 6     6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)     0.71 | 1ku    
TMP112-Q1 Order now Local     I2C, SMBus, 2-Wire     0.5     12     -40 to 125     1.4     3.6     10     ALERT
One-shot conversion
NIST traceable    
0     4     Automotive     SOT-5X3 | 6     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)     0.78 | 1ku