TMP102
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
±2°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package

 

Models (1)

Title Category Type Date
TMP102, TMP112 IBIS Model IBIS Model ZIP 23 Sep 2010

Design kits & evaluation modules (6)

Name Part# Type
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module EVMX777BG-01-00-00 Evaluation Modules & Boards
TMP102 Evaluation Module TMP102EVM Evaluation Modules & Boards

Reference designs

Multi-sensor platform reference design on Jacinto™ ADAS processors

The multi-sensor platform reference design for Advanced Driver Assistance Systems (ADAS) from D3 Engineering provides qualified developers with a fully functioning evaluation platform for testing and development of ADAS applications, for use primarily in the automotive industry.  D3 also offers (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (3)

Name Part# Type
Linux Driver for TMP102 TMP102SW-LINUX Software Libraries
TMP102 Arduino Example Code v1.0  (ZIP 52 KB )    23 Oct 2017  
TMP102EVM GUI Software and Source  (ZIP 146570 KB )    10 Oct 2014