Product details

Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features One-shot conversion Supply current (max) (µA) 3 Temp resolution (max) (Bits) 8 Remote channels (#) 0 Addresses 8 Rating Catalog
Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features One-shot conversion Supply current (max) (µA) 3 Temp resolution (max) (Bits) 8 Remote channels (#) 0 Addresses 8 Rating Catalog
DSBGA (YFF) 4 1 mm² 1 x 1
  • Multiple Device Access (MDA):
    • Global Read/Write Operations
  • I2C™ and SMBus™-Compatible Interface
  • Resolution: 8 Bits
  • Accuracy: ±1°C Typical (–10°C to 100°C)
  • Low Quiescent Current:
    • 3-µA Active IQ at 0.25 Hz
    • 1-µA Shutdown
  • Supply Range: 1.4 V to 3.6 V
  • Digital Output
  • 4-Ball WCSP (DSBGA) Package
  • Multiple Device Access (MDA):
    • Global Read/Write Operations
  • I2C™ and SMBus™-Compatible Interface
  • Resolution: 8 Bits
  • Accuracy: ±1°C Typical (–10°C to 100°C)
  • Low Quiescent Current:
    • 3-µA Active IQ at 0.25 Hz
    • 1-µA Shutdown
  • Supply Range: 1.4 V to 3.6 V
  • Digital Output
  • 4-Ball WCSP (DSBGA) Package

The TMP103 is a digital output temperature sensor in a four-ball wafer chip-scale package (WCSP). The TMP103 is capable of reading temperatures to a resolution of 1°C.

The TMP103 features a two-wire interface that is compatible with both I2C and SMBus interfaces. In addition, the interface supports multiple device access (MDA) commands that allow the master to communicate with multiple devices on the bus simultaneously, eliminating the need to send individual commands to each TMP103 on the bus.

Up to eight TMP103s can be tied together in parallel and easily read by the host. The TMP103 is especially suitable for space-constrained, power-sensitive applications with multiple temperature measurement zones that must be monitored.

The TMP103 is specified for operation over a temperature range of –40°C to 125°C.

The TMP103 is a digital output temperature sensor in a four-ball wafer chip-scale package (WCSP). The TMP103 is capable of reading temperatures to a resolution of 1°C.

The TMP103 features a two-wire interface that is compatible with both I2C and SMBus interfaces. In addition, the interface supports multiple device access (MDA) commands that allow the master to communicate with multiple devices on the bus simultaneously, eliminating the need to send individual commands to each TMP103 on the bus.

Up to eight TMP103s can be tied together in parallel and easily read by the host. The TMP103 is especially suitable for space-constrained, power-sensitive applications with multiple temperature measurement zones that must be monitored.

The TMP103 is specified for operation over a temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TMP110 PREVIEW ±1.0°C accurate I²C temperature sensor with alert in compact X2SON package Device for cost-optimized designs, with similar (±1.0°C | maximum), wider VCC range (1.14 to 5.5V), in a similar size X2SON-5 package (0.8mm × 0.8mm)
TMP114 ACTIVE 0.15-mm height, 1.2-V capable temperature sensor with 0.2°C accuracy This product has a smaller PicoStar package (0.758 mm x 0.758 mm x 0.15 mm), higher accuracy (±0.3°C) and lower power consumption (1.5 µA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TMP103 Low-Power, Digital Temperature Sensor With Two-Wire Interface in WCSP datasheet (Rev. D) PDF | HTML 21 Dec 2018
Application brief Improving System Reliability in Auto and Ind. Cameras w/ AccurateTemp. Sensing PDF | HTML 03 Jan 2022
Technical article Interface to sensors in seconds with ASC Studio PDF | HTML 12 Nov 2020
Application note Temperature sensors: PCB guidelines for surface mount devices (Rev. A) 18 Jan 2019
EVM User's guide TMP103EVM User Guide (Rev. A) 18 Apr 2018
Technical article Real-time temperature sensing with dual-mode connectivity PDF | HTML 03 Nov 2016
User guide SM-USB-DIG Platform User Guide 14 Jan 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP103EVM — TMP103 Evaluation Module

The TMP103EVM is a simple EVM designed to allow full evaluation of the TMP103 device. The EVM has eight total TMP103's installed. Each device is tied together but has a separate hardware address. This allows the user to take advantage of the I2C general call described in the TMP103 product data (...)

User guide: PDF
Not available on TI.com
Driver or library

TMP103SW-LINUX — Linux Driver for TMP103

The Linux driver support the TMP103 Temperature Sensor. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.
Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • tmp103
Linux Source (...)
IDE, configuration, compiler or debugger

ASC-STUDIO-TMP103 ASC studio for configuring all aspects of the TMP103 temperature sensor

SysConfig can be used to help simplify configuration challenges and accelerate software development with the TMP103 temperature sensor.
Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP103 ±2°C Digital temperature sensor with I2C/SMBus capable of 1.4V in WCSP
Support software

SBOC392 TMP103EVM Source Code

Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP103 ±2°C Digital temperature sensor with I2C/SMBus capable of 1.4V in WCSP
Hardware development
Evaluation board
TMP103EVM TMP103 Evaluation Module
Support software

SBOC393 TMP103EVM Software

Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP103 ±2°C Digital temperature sensor with I2C/SMBus capable of 1.4V in WCSP
Hardware development
Evaluation board
TMP103EVM TMP103 Evaluation Module
Simulation model

TMP103 IBIS Model

SBOM450.ZIP (30 KB) - IBIS Model
Schematic

TMP103EVM Schematic

SBOR013.PDF (24 KB)
Reference designs

TIDA-00756 — Always-on Low-power Gas Sensing with 10+ Year Coin Cell Battery Life Reference Design

This reference design uses nano-power operational amplifiers, comparators, system timers, temperature sensors and the SimpleLink™ ultra-low power 2.4-GHz wireless microcontroller (MCU) platform to demonstrate an ultra-low power carbon-monoxide detector implementation. These technologies lead (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00218 — Contactless AC-Current Sensing Using a Hall Effect Sensor

This reference design uses our hall sensing technology to determine the amount of AC current flowing through a wire without any physical intervention. TIDA-00218 implements a flux concentrator to concentrate the flux around the AC-current carrying wire, rather than letting it escape (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDA-00558 — 672-W, Highly Integrated Reference Design for Automotive Bidirectional 48-V/12-V Converter

Today's automotive power consumtion is 3KW, which will increase to 10KW in next 5 years and 12V batttary is unable to provide that much power. 48-12V bi-directional convertor provides high power requirement solution with two phases each capable of running 28A.  This solution allows (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00399 — SSD Power Delivery Reference Design

The TIDA-00399 design implements a complete power delivery solution for an SSD in the M.2 form factor. The TPS22954 load switch is used to limit inrush current and eliminate the need for a separate supervisor circuit on the system input. This design is tested and includes GUI, demo, and User's (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00217 — Dynamic Field-Powered NFC for Data Logging Access Control & Security Applications Reference Design

This reference design is a sub-system design for NFC (Near Field Communication) and authentication.  This subsystem design is intended as a reference design for part authentication, access control, personal identification, battery-less sensor interface, security token transfer, and low power (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00215 — Distance and Weight Measurement Using Inductive Sensing Reference Design

The Distance and Weight Measurement Using Inductive Sensing Reference Design is a sub-system design which converts a distance measurement to a weight measurement. This design is intended as a reference design for building automation and weigh scale applications. In mechanical systems, there (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
DSBGA (YFF) 4 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos