Product details

Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type UART Supply voltage (max) (V) 3.6 Features ALERT Supply current (max) (µA) 85 Temp resolution (max) (Bits) 8 Remote channels (#) 0 Addresses 16 Rating Catalog
Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type UART Supply voltage (max) (V) 3.6 Features ALERT Supply current (max) (µA) 85 Temp resolution (max) (Bits) 8 Remote channels (#) 0 Addresses 16 Rating Catalog
DSBGA (YFF) 4 1 mm² 1 x 1
  • Multiple Device Access (MDA):
    • Global Read/Write Operations
  • SMAART Wire™ Interface
  • Resolution: 8 Bits
  • Accuracy: ±0.5°C Typical (–10°C to +100°C)
  • Low Quiescent Current:
    • 3-µA Active IQ at 0.25 Hz
    • 1-µA Shutdown
  • Supply Range: 1.4 V to 3.6 V
  • Digital Output
  • Package: 0.8-mm (±5%) × 1-mm (±5%) 4-Ball WCSP (DSBGA)
  • Multiple Device Access (MDA):
    • Global Read/Write Operations
  • SMAART Wire™ Interface
  • Resolution: 8 Bits
  • Accuracy: ±0.5°C Typical (–10°C to +100°C)
  • Low Quiescent Current:
    • 3-µA Active IQ at 0.25 Hz
    • 1-µA Shutdown
  • Supply Range: 1.4 V to 3.6 V
  • Digital Output
  • Package: 0.8-mm (±5%) × 1-mm (±5%) 4-Ball WCSP (DSBGA)

The TMP104 device is a digital output temperature sensor in a four-ball wafer chip-scale package (WCSP). The TMP104 is capable of reading temperatures to a resolution of 1°C.

The TMP104 features a SMAART wire™ interface that supports daisy-chain configurations. In addition, the interface supports multiple device access (MDA) commands that allow the master to communicate with multiple devices on the bus simultaneously, eliminating the need to send individual commands to each TMP104 on the bus.

Up to 16 TMP104s can be tied together in parallel and easily read by the host. The TMP104 is especially ideal for space-constrained, power-sensitive applications with multiple temperature measurement zones that must be monitored.

The TMP104 is specified for operation over a temperature range of –40°C to +125°C.

The TMP104 device is a digital output temperature sensor in a four-ball wafer chip-scale package (WCSP). The TMP104 is capable of reading temperatures to a resolution of 1°C.

The TMP104 features a SMAART wire™ interface that supports daisy-chain configurations. In addition, the interface supports multiple device access (MDA) commands that allow the master to communicate with multiple devices on the bus simultaneously, eliminating the need to send individual commands to each TMP104 on the bus.

Up to 16 TMP104s can be tied together in parallel and easily read by the host. The TMP104 is especially ideal for space-constrained, power-sensitive applications with multiple temperature measurement zones that must be monitored.

The TMP104 is specified for operation over a temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TMP104 Low-Power, Digital Temperature Sensor With SMAART Wire™ Interface datasheet (Rev. B) PDF | HTML 20 Dec 2018
Application note How to Read and Interpret Digital Temperature Sensor Output Data PDF | HTML 12 Apr 2024
EVM User's guide TMP104EVM Evaluation Board and Software Tutorial 27 Oct 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SBOC419 TMP104EVM User Software

Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP104 ±2°C Temperature sensor with daisy-chain UART interface with up to 16 devices
Support software

SBOC420 TMP104EVM Source Code

Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP104 ±2°C Temperature sensor with daisy-chain UART interface with up to 16 devices
Simulation model

TMP104 IBIS Model

SBOM637.ZIP (26 KB) - IBIS Model
Package Pins Download
DSBGA (YFF) 4 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos