TMP108
1.4V-Capable ±0.75°C Temperature Sensor with Window Alert Function and I2C/SMBus in WCSP
TMP108
- Dynamically-programmable limit window with under- and overtemperature alerts
- Accuracy:
±0.75°C (maximum) from –20°C to +85°C
±1°C (maximum) from –40°C to +125°C - Low quiescent current:
6 µA active (maximum) from –40°C to +125°C - Supply range: 1.4 V to 3.6 V
- Resolution: 12 bits (0.0625°C)
- Package: 1.2-mm × 0.8-mm, 6-ball WCSP
TMP108 is a digital-output temperature sensor with a dynamically-programmable limit window, and under- and overtemperature alert functions. These features provide optimized temperature control without the need of frequent temperature readings by the controller or application processor.
The TMP108 features SMBus and two-wire interface compatibility, and allows up to four devices on one bus with the SMBus alert function.
The TMP108 is designed for thermal management optimization in a variety of consumer, computer, and environmental applications. The device is specified over a temperature range of –40°C to +125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Low-Power Digital Temperature Sensor with Two-Wire Interface in WCSP datasheet (Rev. A) | 25 Sep 2019 | |
Application note | How to Read and Interpret Digital Temperature Sensor Output Data | PDF | HTML | 12 Apr 2024 | |
Technical article | Interface to sensors in seconds with ASC Studio | PDF | HTML | 12 Nov 2020 | |
Application note | How to Boost Your CPU, GPU, and SoC Performance Through Thermal Accuracy | PDF | HTML | 22 Sep 2020 | |
EVM User's guide | TMP108EVM User's Guide | 09 Sep 2019 | ||
Application note | Temperature sensors: PCB guidelines for surface mount devices (Rev. A) | 18 Jan 2019 | ||
EVM User's guide | TMP108EVM Users Guide | 05 Apr 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMP108EVM — TMP108EVM - Evaluate TMP108 Digital Temperature Sensor with Two-Wire Interface in WCSP
The TMP108EVM is a platform for evaluating the TMP108 Low-Power Digital Temperature Sensor with Two-Wire Interface in WCSP. The included USB interface hardware makes evaluation simple; no additional hardware or instruments are required.
SBOC435 — TMP108EVM Software
Supported products & hardware
Package | Pins | Download |
---|---|---|
DSBGA (YFF) | 6 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.