TMP112 1.4V-Capable ±0.5°C Accuracy Digital Temperature Sensor in the Compact SOT-563 Package | TI.com

TMP112 (ACTIVE) 1.4V-Capable ±0.5°C Accuracy Digital Temperature Sensor in the Compact SOT-563 Package

 

Description

The TMP112 family of devices are digital temperature sensors designed for high-accuracy, low-power, NTC/PTC thermistor replacements where high accuracy is required. The TMP112A and TMP112B offers 0.5°C accuracy and are optimized to provide the best PSR performance for 3.3V and 1.8V operation respectively, while TMP112N offers 1°C accuracy. These temperature sensors are highly linear and do not require complex calculations or lookup tables to derive the temperature. The on-chip 12-bit ADC offers resolutions down to 0.0625°C.

The 1.6-mm × 1.6-mm SOT563 package is 68% smaller footprint than an SOT23 package. The TMP112 family features SMBus, two-wire and I2C interface compatibility, and allows up to four devices on one bus. The device also features an SMBus alert function. The device is specified to operate over supply voltages from 1.4 to 3.6 V with the maximum quiescent current of 10 µA over the full operating range.

The TMP112 family is designed for extended temperature measurement in communication, computer, consumer, environmental, industrial, and instrumentation applications. The device is specified for operation over a temperature range of –40°C to +125°C.

The TMP112 family production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.

Features

  • TMP112A Accuracy Without Calibration :
    • 0.5°C (Maximum) From 0°C to +65°C (3.3 V)
    • 1.0°C (Maximum) From –40°C to +125°C
  • TMP112B Accuracy Without Calibration :
    • 0.5°C (Maximum) From 0°C to +65°C (1.8 V)
    • 1.0°C (Maximum) From –40°C to +125°C
  • TMP112N Accuracy Without Calibration:
    • 1.0°C (Maximum) From –40°C to +125°C
  • SOT563 Package (1.6 mm × 1.6 mm)
  • Low Quiescent Current:
    • 10-µA Active (Maximum), 1-µA Shutdown (Maximum)
  • Supply Range: 1.4 V to 3.6 V
  • Resolution: 12 Bits
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • NIST Traceable

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Digital temperature sensors Email Download to Excel
Part number Order Device type Interface Local sensor accuracy (Max) (+/- C) Temp resolution (Max) (bits) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Features Remote channels (#) Addresses Rating Package Group Package size: mm2:W x L (PKG)
TMP112 Order now Local     I2C, SMBus, 2-Wire     0.5     12     -40 to 125     1.4     3.6     10     Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown
NIST Traceable    
0     4     Catalog     SOT-5X3 | 6     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)    
TMP102 Order now Local     I2C, SMBus, 2-Wire     2     12     -40 to 125     1.4     3.6     10     Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown
NIST Traceable    
0     4     Catalog     SOT-5X3 | 6     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)    
TMP116 Order now Local     I2C, SMBus, 2-Wire     0.2     16     -55 to 125     1.9     5.5     4.5     Programmable Alert
One-Shot Conversion
15ms Conversion Time
EEPROM
250nA Shutdown Current
Programmable Conversion Cycle
Averaging mode
NIST Traceable    
0     4     Catalog     WSON | 6     See datasheet (WSON)    
TMP117 Order now Local     I2C, SMBus, 2-Wire     0.1     16     -55 to 150
0 to 85    
1.8     5.5     5     Programmable Alert
One-Shot Conversion
EEPROM
Programmable Conversion Averaging
NIST Traceable    
  4     Catalog     DSBGA | 6
WSON | 6    
See datasheet (DSBGA)
See datasheet (WSON)    
TMP275 Order now Local     I2C, SMBus, 2-Wire     0.5     12     -40 to 125     2.7     5.5     85     Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown    
0     8     Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)