TMP112
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
±0.5°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package

 

Models (1)

Title Category Type Date
TMP102, TMP112 IBIS Model IBIS Model ZIP 23 Sep 2010

Design kits & evaluation modules (9)

Name Part# Type
AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1243BOOST Evaluation Modules & Boards
AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1443BOOST Evaluation Modules & Boards
AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1843BOOST Evaluation Modules & Boards
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
IWR1443 single-chip 76-GHz to 81-GHz mmWave sensor evaluation module IWR1443BOOST Evaluation Modules & Boards
IWR1843 single-chip 76-GHz to 81-GHz industrial radar sensor evaluation module IWR1843BOOST Evaluation Modules & Boards
TMP112 high-precision, low-power, digital temperature sensor evaluation module TMP112EVM Evaluation Modules & Boards
Ultralow Power Multi-sensor Data Logger with NFC Interface Evaluation Module NFC-DATALOGGER-EVM Evaluation Modules & Boards
mmWave sensors carrier card platform MMWAVEICBOOST Evaluation Modules & Boards

Reference designs

Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave Radar Sensor

This reference design demonstrates how our single-chip millimeter-wave (mmWave) technology can be used for robust, long-range sensing in traffic monitoring and other applications. The reference design can use the  IWR1642BOOST evaluation module (EVM) or the IWR1843BOOST evaluation module (EVM (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (5)

Name Part# Type
Linux Driver for LM75 LM75SW-LINUX Software Libraries
Linux Driver for TMP102 TMP102SW-LINUX Software Libraries
TMP102 Arduino Example Code v1.0  (ZIP 52 KB )    23 Oct 2017  
TMP102EVM GUI Software and Source  (ZIP 146570 KB )    10 Oct 2014  
TMP112EVM GUI Software and Source  (ZIP 147351 KB )    18 Aug 2014