TMP124 Temperature Sensor with SPI Interface with Alert Function in SOIC | TI.com

TMP124
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Temperature Sensor with SPI Interface with Alert Function in SOIC

 

Description

The TMP122 and TMP124 are SPI-compatible temperature sensors available in SOT23-6 and SO-8 packages. Requiring only a pull up resistor for complete function, the TMP122 and TMP124 temperature sensors are capable of measuring temperatures within 2°C of accuracy over a temperature range of –40°C to +125°C, with operation up to 150°C. Programmable resolution, programmable set points and shut down function provide versatile for any application. Low supply current, and a supply range from 2.7V to 5.5V, make the TMP122 an excellent candidate for low-power applications.

The TMP122 and TMP124 are ideal for extended thermal measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

Features

  • DIGITAL OUTPUT: SPI-Compatible Interface
  • PROGRAMMABLE RESOLUTION:
       9- to 12-Bits + Sign
  • ACCURACY:
       ±1.5°C from –25°C to +85°C (max)
       ±2.0°C from –40°C to +125°C (max)
  • LOW QUIESCENT CURRENT: 50 µA
  • WIDE SUPPLY RANGE: 2.7V to 5.5V
  • TINY SOT23-6 AND SO-8 PACKAGES
  • OPERATION TO 150°C
  • PROGRAMMABLE HIGH/LOW SETPOINTS
  • APPLICATIONS
    • POWER-SUPPLY TEMPERATURE MONITORING
    • COMPUTER PERIPHERAL THERMAL PROTECTION
    • NOTEBOOK COMPUTERS
    • CELL PHONES
    • BATTERY MANAGEMENT
    • OFFICE MACHINES
    • THERMOSTAT CONTROLS
    • ENVIRONMENTAL MONITORING and HVAC
    • ELECTROMECHANICAL DEVICE TEMPERATURE

SPI is a registered trademark of Motorola. All other trademarks are the property of their respective owners.

Parametrics

Compare all products in Digital temperature sensors Email Download to Excel
Part number Order Device type Interface Local sensor accuracy (Max) (+/- C) Temp resolution (Max) (bits) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Features Remote channels (#) Addresses Rating Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
TMP124 Order now Local     SPI, Microwire     1.5     12     -55 to 125     2.7     5.5     75     ALERT     0         Catalog     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     0.90 | 1ku    
TMP121 Order now Local     SPI, Microwire     1.5     12     -40 to 125     2.7     5.5     50       0         Catalog     SOT-23 | 6     6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)     0.95 | 1ku    
TMP122 Order now Local     SPI, Microwire     1.5     12     -40 to 125     2.7     5.5     75     ALERT     0         Catalog     SOT-23 | 6     6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)     0.99 | 1ku    
TMP122-EP Samples not available   SPI, Microwire     1.5     12     -55 to 125     2.7     5.5     75     ALERT           HiRel Enhanced Product     SOT-23 | 6     6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)     3.11 | 1ku    
TMP123 Order now Local     SPI, Microwire     1.5     12     -55 to 125     2.7     5.5     50       0         Catalog     SOT-23 | 6     6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)     0.95 | 1ku    
TMP125 Order now Local     SPI, Microwire     2     12     -40 to 125     2.7     5.5     50       0         Catalog     SOT-23 | 6     6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)     0.80 | 1ku