TMP235 Precision Analog Output Temperature Sensor | TI.com

TMP235 (ACTIVE) Precision Analog Output Temperature Sensor

 

Description

The TMP23x devices are a family of precision CMOS integrated-circuit linear analog temperature sensors with an output voltage proportional to temperature engineers can use in multiple analog temperature-sensing applications. These temperature sensors are more accurate than similar pin-compatible devices on the market, featuring typical accuracy from 0°C to +70°C of ±0.5°C. The increased accuracy of the series is designed for many analog temperature-sensing applications.The TMP235 device provides a positive slope output of 10 mV/°C over the full –40°C to +150°C temperature range and a supply range from 2.3 V to 5.5 V. The higher gain TMP236 sensor provides a positive slope output of 19.5 mV/°C from –10°C to +125°C and a supply range from 3.1 V to 5.5 V.

The 9-µA typical quiescent current and 800-µs typical power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered devices. A class-AB output driver provides a strong 500-µA maximum output to drive capacitive loads up to 1000 pF and is designed to directly interface to analog-to-digital converter sample and hold inputs. With excellent accuracy and a strong linear output driver, the TMP23x analog output temperature sensors are cost-effective alternatives to passive thermistors.

Features

  • Cost-effective alternative to thermistors
  • Tight accuracy across a wide temperature range:
    • ±2.5°C (maximum): –40°C to +150°C (TMP235)
    • ±2.5°C (maximum): –10°C to +125°C (TMP236)
  • Available in two accuracy level variants:
    • A2 level: ±0.5°C (typical)
    • A4 level: ±1°C (typical)
  • Positive slope sensor gain, offset (typical):
    • 10 mV/°C, 500 mV at 0°C (TMP235)
    • 19.5 mV/°C, 400 mV at 0°C (TMP236)
  • Wide operating supply voltage range:
    • 2.3 V to 5.5 V (TMP235)
    • 3.1 V to 5.5 V (TMP236)
  • Short-circuit protected output
  • Low power: 9 µA (typical)
  • Strong output for driving loads up to 1000 pF
  • Available package options:
    • 5-pin SC70 (DCK) surface mount
    • 3-pin SOT-23 (DBZ) surface mount
    • Footprint compatible with industry-standard LMT8x-Q1 and LM20 temperature sensors

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Analog temperature sensors Email Download to Excel
Part number Order Local sensor accuracy (Max) (+/- C) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Sensor gain (mV/Deg C) Rating Features Output impedance (ohms) Interface
TMP235 Order now 1     -40 to 150     2.3     5.5     12     10     Catalog     Industry standard pinout     20     Analog Output    
LM135 Order now 3     -55 to 150     5     3.01     400     10     Catalog       0.5     Analog Output    
LM135A Order now 1     -55 to 150     5     2.99     400     10     Catalog       0.5     Analog Output    
LM20 Order now 1.5     -40 to 125
-55 to 130    
2.4     5.5     7     -11.7     Catalog     Industry standard pinout
UL Recognized    
160     Analog Output    
LM235 Order now 3     -40 to 125     5     3.01     400     10     Catalog       0.5     Analog Output    
LM335 Order now 6     -40 to 100     5     3.04     400     10     Catalog       0.6     Analog Output    
LM35 Order now 0.5     -40 to 110
-55 to 150
0 to 100
0 to 70    
4     30     114     10     Catalog     UL Recognized     0.4     Analog Output    
LM50 Order now 2     -40 to 125     4.5     10     130     10     Catalog     UL Recognized     2000     Analog Output    
LM60 Order now 2     -25 to 125
-40 to 125    
2.7     10     110