TMP275 ±0.5°C Temperature Sensor with I2C/SMBus Interface in Industry Std LM75 Form Factor & Pinout | TI.com

TMP275 (ACTIVE) ±0.5°C Temperature Sensor with I2C/SMBus Interface in Industry Std LM75 Form Factor & Pinout

 

Description

The TMP275 is a ±0.5°C accurate integrated digital temperature sensor with a 12-bit analog-to-digital converter (ADC) that can operate as low as 2.7-V supply voltage and is pin- and register-compatible with the Texas Instruments LM75, TMP75, TMP75B, and TMP175 devices. This device is available in SOIC-8 and VSSOP-8 packages, and it requires no external components to sense the temperature. The TMP275 is capable of reading temperatures with a maximum resolution of 0.0625°C (12 bits) and as low as 0.5°C (9 bits), which allows the user to maximize efficiency by programming for higher resolution or faster conversion time. The device is specified over a temperature range of –40°C to 125°C.

The TMP275 device features SMBus and two-wire interface compatibility, and allows up to eight devices on the same bus with the SMBus overtemperature alert function. The factory-calibrated temperature accuracy and the noise-immune digital interface make the TMP275 the preferred solution for temperature compensation of other sensors and electronic components, without the need for additional system-level calibration or elaborate board layout for distributed temperature sensing.

Features

  • High Accuracy:
    • ±0.5°C (Maximum) From −20°C to 100°C
    • ±1°C (Maximum) From −40°C to 125°C
  • Low Quiescent Current:
    • 50 µA (Typical)
    • 0.1-µA Standby
  • Resolution: 9 to 12 Bits, User-Selectable
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • 8 I2C/SMBus Addresses
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small VSSOP-8 and SOIC-8 Packages
  • No Specified Power-up Sequence Required; Two-Wire Bus Pullups May Be Enabled Before V+

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Digital temperature sensors Email Download to Excel
Part number Order Device type Interface Local sensor accuracy (Max) (+/- C) Temp resolution (Max) (bits) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Features Remote channels (#) Addresses Rating Package Group Package size: mm2:W x L (PKG)
TMP275 Order now Local     I2C, SMBus, 2-Wire     0.5     12     -40 to 125     2.7     5.5     85     Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown    
0     8     Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
TMP102 Order now Local     I2C, SMBus, 2-Wire     2     12     -40 to 125     1.4     3.6     10     Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown
NIST Traceable    
0     4     Catalog     SOT-5X3 | 6     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)    
TMP1075 Order now Local     I2C, SMBus, 2-Wire, Coexists in I3C Mixed Bus Mode     1.5     12     -55 to 125     1.7     5.5     4     NIST Traceable
Programmable Alert
Fault Queue
One-shot Conversion
Shutdown    
0     32     Catalog     SOIC | 8
VSSOP | 8
WSON | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
See datasheet (WSON)    
TMP112 Order now Local     I2C, SMBus, 2-Wire     0.5     12     -40 to 125     1.4     3.6     10     Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown
NIST Traceable    
0     4     Catalog     SOT-5X3 | 6     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)    
TMP116 Order now Local     I2C, SMBus, 2-Wire     0.2     16     -55 to 125     1.9     5.5     4.5     Programmable Alert
One-Shot Conversion
15ms Conversion Time
EEPROM
250nA Shutdown Current
Programmable Conversion Cycle
Averaging mode
NIST Traceable    
0     4     Catalog     WSON | 6     See datasheet (WSON)    
TMP75 Order now Local     I2C, SMBus, 2-Wire     1.5     12     -40 to 125     2.7     5.5     85     Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown
NIST Traceable    
0     8     Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
TMP75B Order now Local