Product details

Setpoint type Pin-Selectable Setpoint value (°C) 50, 55, 60, 65, 70, 75, 80, 85, 90, 95, 100, 105, 110, 115, 120, 125 Operating temperature range (°C) -40 to 125 Accuracy over temp range (max) (°C) 2 Output type Open drain Supply voltage (min) (V) 1.4 Supply voltage (max) (V) 3.6 Supply current (typ) (µA) 8 Number of comparator channels 1 Features Built-in hysteresis Rating Catalog Interface type Switch
Setpoint type Pin-Selectable Setpoint value (°C) 50, 55, 60, 65, 70, 75, 80, 85, 90, 95, 100, 105, 110, 115, 120, 125 Operating temperature range (°C) -40 to 125 Accuracy over temp range (max) (°C) 2 Output type Open drain Supply voltage (min) (V) 1.4 Supply voltage (max) (V) 3.6 Supply current (typ) (µA) 8 Number of comparator channels 1 Features Built-in hysteresis Rating Catalog Interface type Switch
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Low Power: 15 µA (Maximum)
  • SOT563 Package: 1.6-mm × 1.6-mm × 0.6 mm
  • Trip-Point Accuracy: ±0.2°C (Typical) From +40°C to +125°C
  • Pin-Selectable Trip Points
  • Open-Drain Output
  • Pin-Selectable Hysteresis: 5°C and 10°C
  • Low Supply Voltage Range: 1.4 V to 3.6 V
  • Low Power: 15 µA (Maximum)
  • SOT563 Package: 1.6-mm × 1.6-mm × 0.6 mm
  • Trip-Point Accuracy: ±0.2°C (Typical) From +40°C to +125°C
  • Pin-Selectable Trip Points
  • Open-Drain Output
  • Pin-Selectable Hysteresis: 5°C and 10°C
  • Low Supply Voltage Range: 1.4 V to 3.6 V

The TMP302 device is a temperature switch in a micropackage (SOT563). The TMP302 offers low power (15-µA maximum) and ease-of-use through pin-selectable trip points and hysteresis.

These devices require no additional components for operation; they can function independent of microprocessors or microcontrollers.

The TMP302 is available in several different versions. For additional trip points, contact a TI representative.

 

 

The TMP302 device is a temperature switch in a micropackage (SOT563). The TMP302 offers low power (15-µA maximum) and ease-of-use through pin-selectable trip points and hysteresis.

These devices require no additional components for operation; they can function independent of microprocessors or microcontrollers.

The TMP302 is available in several different versions. For additional trip points, contact a TI representative.

 

 

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Daughter card

BOOSTXL-3PHGANINV — 48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module

The BOOSTXL-3PHGANINV evaluation module features a 48-V/10-A three-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives.
 

MathWorks MATLAB & Simulink example models include the following:

User guide: PDF
Not available on TI.com
Reference designs

TIDA-00702 — 60W, 24V High Efficiency Industrial Power Supply with Precision Voltage, Current and Power Limit

The TIDA-00702 is a 60-W, industrial AC-DC power supply designed for use in industrial and instrumentation systems such as process controls, factory automation, and machinery control. This reference design is a Quasi-resonant (QR) flyback converter implemented using the UCC28740 CC-CV flyback (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00701 — 100W, 24V High Efficiency High PF Industrial Power Supply with Precision Current & Power Limit

TIDA-00701 is a 100W, 24V, Industrial AC-DC power supply designed for use in Industrial & Instrumentation systems such as process controls, factory automation and machinery control. This reference design has front end Power Factor Correction (PFC) circuit designed using UCC28051 PFC controller, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01494 — 24-V, 480-W Nominal 720-W peak, >93.5% efficient, robust AC/DC industrial power supply reference

The TIDA-01494 reference design is a compact, high efficiency, 24-V DC, 480-W nominal, 720-W peak output reference design for industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit followed by a robust LLC stage (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010049 — TUV-assessed digital input reference design for IEC 61508 (SIL-2)

This 8-channel, group-isolated, digital input module reference design, focuses on applications with the need for industrial functional safety. This design has diagnostics implemented to help detect both permanent and transient random hardware faults. The concept of this input module has been (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00517 — Basic Fan Controller Reference Design with Over-Temperature Detection

TIDA-00517 provides a complete reference design for basic fan control leveraging minimal components.  This design features a TMP302 temperature switch to detect over temperature conditions in personal electronics, industrial PCs, power distribution units and other applications leveraging fans (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-5X3 (DRL) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos