TMP303 Factory Programmed Temperature Window Comparator | TI.com

TMP303
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Factory Programmed Temperature Window Comparator

 

Description

The TMP303 devices are temperature range monitors that offer design flexibility through an extra small footprint (SOT-563), low power (5 µA maximum) and low supply voltage capability (as low as 1.4 V).

These devices require no additional components for operation; each can function independent of microprocessors or microcontrollers.

There are seven trip points available see Device Options. Trip points can be programmed at the factory to any desired temperature. For applications that require different values, contact your local TI representative.

The OUT pin is a push-pull, active-high output. When the measured temperature is beyond the trip point range, and the Set Output High (SOH) pin is low, the OUT pin is high. The SOH pin is an input pin with an internal pulldown resistor. When the SOH pin is forced high, the OUT pin goes high regardless of the measured temperature.

Features

  • Low Power: 5 µA (Maximum)
  • SOT-563 Package: 1.60 × 1.60 × 0.6 mm
  • Trip Point Accuracy:
    • ±0.2°C (Typical) from –40°C to 125°C
  • Push-Pull Output
  • Selectable Hysteresis: 1/2/5/10°C
  • Supply Voltage Range: 1.4 V to 3.6 V

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Temperature switches Email Download to Excel
Part number Order Operating temperature range (C) Accuracy over temp range (Max) (C) Sensor gain (mV/Deg C) SetPoint value (deg C) SetPoint type Output type Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Typ) (uA) Comparator channels (#) Features Rating Package Group Package size: mm2:W x L (PKG) Interface
TMP303 Order now -40 to 125     1       0, 60
0, 55
-20, 60    
Factory Programmed     Push Pull     1.4     3.6     3.5     2     Built-in hysteresis     Catalog     SOT-5X3 | 6     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)     Switch    
LM56 Order now -40 to 125     3     6.2     -40 to 125     Resistor Programmable     Open Drain     2.7     10     230     2     Built-in hysteresis
UL recognized    
Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
Analog Output
Switch    
LM57 Order now -50 to 150     1.5     -5.2 to -12.9     -40 to 150     Resistor Programmable     Open Drain
Push Pull    
2.4     5.5     24     1     Built-in hysteresis     Catalog     TSSOP | 8
WSON | 8    
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8WSON: 6 mm2: 2.5 x 2.5 (WSON | 8)    
Analog Output
Switch    
TMP302 Order now -40 to 125     2       50, 55, 60, 65
70, 75, 80, 85
90, 95, 100, 105
110, 115, 120, 125    
Pin-Selectable     Open Drain     1.4     3.6     8     1     Built-in hysteresis     Catalog     SOT-5X3 | 6     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)     Switch    
TMP390 Order now -55 to 130     1.5       -50C to 124C     Resistor Programmable     Open Drain     1.62     5.5     0.5     2     Built-in hysteresis     Catalog     SOT-5X3 | 6     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)      
TMP708 Order now -40 to 125     3       0 to 125     Resistor Programmable     Open Drain     2.7     5.5     40     1     Built-in hysteresis     Catalog     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     Switch    
TMP709 Order now -40 to 125     3