TMP411 Remote and Local Temperature Sensor with N-Factor and Series-R Correction in MSOP-8 | TI.com

TMP411 (ACTIVE)

Remote and Local Temperature Sensor with N-Factor and Series-R Correction in MSOP-8

 

Description

The TMP411 device is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature-sensor, diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple device manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte and receive byte commands to program the alarm thresholds and to read temperature data.

Features that are included in the TMP411 device are: series resistance cancellation, programmable non-ideality factor, programmable resolution, programmable threshold limits, user-defined offset register for maximum accuracy, minimum and maximum temperature monitors, wide remote temperature measurement range (up to 150°C), diode fault detection, and temperature alert function.

The TMP411 device is available in VSSOP-8 and SOIC-8 packages.

Features

  • ±1°C Remote Diode Sensor
  • ±1°C Local Temperature Sensor
  • Programmable Non-Ideality Factor
  • Series Resistance Cancellation
  • Alert Function
  • Offset Registers for System Calibration
  • Pin and Registers Compatible With ADT7461 and ADM1032
  • Programmable Resolution: 9 to 12 Bits
  • Programmable Threshold Limits
  • Two-Wire and SMBus Serial Interface
  • Minimum and Maximum Temperature Monitors
  • Multiple Interface Addresses
  • ALERT and THERM2 Pin Configuration
  • Diode Fault Detection

Parametrics

Compare all products in Digital temperature sensors Email Download to Excel
Part number Order Device type Interface Local sensor accuracy (Max) (+/- C) Temp resolution (Max) (bits) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Features Remote channels (#) Addresses Rating Package Group Package size: mm2:W x L (PKG)
TMP411 Order now Remote     I2C, SMBus, 2-Wire     2.5     12     -40 to 125     2.7     5.5     30     Programmable Alert
Shutdown    
1     4     Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
TMP421 Order now Remote     I2C, SMBus, 2-Wire     2.5     12     -40 to 125     2.7     5.5     38     Shutdown     1     9     Catalog     DSBGA | 8
SOT-23 | 8    
See datasheet (DSBGA)
8SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 8)    
TMP422 Order now Remote     I2C, SMBus, 2-Wire     2.5     12     -40 to 125     2.7     5.5     38     Shutdown     2     4     Catalog     SOT-23 | 8     8SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 8)    
TMP423 Order now Remote     I2C, SMBus, 2-Wire     2.5     12     -40 to 125     2.7     5.5     38     Shutdown     3     2     Catalog     SOT-23 | 8     8SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 8)    
TMP451 Order now Remote     I2C, SMBus, 2-Wire     1     12     -40 to 125     1.7     3.6     40     Dynamic Averaging
Programmable Alert
Shutdown    
1     1     Catalog     WSON | 8     See datasheet (WSON)    
TMP461 Order now Remote     I2C, SMBus, 2-Wire     1     12     -40 to 125     1.7     3.6     375     Programmable Alert
Remote diode fault detection    
1     9     Catalog     QFN | 10