TMP423-Q1 AEC-Q100 Automotive 3Ch Remote Temperature Sensor | TI.com

TMP423-Q1 (ACTIVE) AEC-Q100 Automotive 3Ch Remote Temperature Sensor

 

Description

The TMP421-Q1, TMP422-Q1, and TMP423-Q1 devices are single, dual, and triple remote, automotive-qualified temperature sensor monitors with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or field-programmable gate arrays (FPGAs).

Remote accuracy is ±1°C for multiple device manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to configure the device.

The TMP421-Q1, TMP422-Q1, and TMP423-Q1 include series resistance cancellation, programmable non-ideality factor, wide remote temperature measurement range (up to +150°C), and diode fault detection.

The TMP421-Q1, TMP422-Q1, and TMP423-Q1 are all available in an 8-pin SOT-23 package.

Features

  • AEC-Q100 Qualified with the Following Results
    • Temperature Grade 1: –40°C to +125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • SOT23-8 Package
  • ±1°C Remote Diode Sensor (Maximum)
  • ±1.5°C Local Temperature Sensor (Maximum)
  • Series Resistance Cancellation
  • n-Factor Correction
  • Two-Wire I2C or SMBus™ Compatible Serial Interface
  • Multiple Interface Addresses
  • Diode Fault Detection
  • RoHS Compliant and No Sb/Br

Parametrics

Compare all products in Digital temperature sensors Email Download to Excel
Part number Order Device type Interface Local sensor accuracy (Max) (+/- C) Temp resolution (Max) (bits) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Features Remote channels (#) Addresses Rating Package Group Package size: mm2:W x L (PKG)
TMP423-Q1 Order now Remote     I2C, SMBus, 2-Wire     1.5     12     -40 to 125     2.7     5.5     38     One shot conversion control
Programmable conversion rate
Remote diode fault detection
Shutdown
Thermal diode input stage filtering    
3     2     Automotive     SOT-23 | 8     8SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 8)    
TMP421-Q1 Order now Remote     I2C, SMBus, 2-Wire     1.5     12     -40 to 125     2.7     5.5     38     One shot conversion control
Programmable conversion rate
Remote diode fault detection
Shutdown
Thermal diode input stage filtering    
1     9     Automotive     SOT-23 | 8     8SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 8)    
TMP422-Q1 Order now Remote     I2C, SMBus, 2-Wire     1.5     12     -40 to 125     2.7     5.5     38     One shot conversion control
Programmable conversion rate
Remote diode fault detection
Shutdown
Thermal diode input stage filtering    
2     4     Automotive     SOT-23 | 8     8SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 8)