TMP464
5-Channel (4-Remote and 1-Local) High-Accuracy Remote and Local Temperature Sensor
TMP464
- 4-Channel Remote Diode Temperature Sensor
- Local and Remote Accuracy: ±0.75°C (Maximum)
- Temperature Resolution: 0.0625°C
- Supply and Logic Voltage Range: 1.7 V to 3.6 V
- 43-µA Operating Current (1 SPS, All Channels Active)
- 0.3-µA Shutdown Current
- Remote Diode: Series Resistance Cancellation,
η-Factor Correction, Offset Correction, and Diode Fault Detection - Register Lock Function Secures Key Registers
- I2C or SMBus™ Compatible Two-Wire Interface With Pin-Programmable Address
- 16-pin VQFN Package
The TMP464 device is a high-accuracy, low-power temperature sensor using a two-wire, SMBus or I2C compatible interface. Up to four remote diode-connected temperature zones can be monitored simultaneously in addition to the local temperature. Aggregating the temperature measurements across a system allows improved performance through tighter guard bands and can reduce board complexity. A typical use case is for monitoring the temperature across different processors, such as MCUs, GPUs, and FPGAs in complex systems such as servers and telecommunications equipment. Advanced features such as series resistance cancellation, programmable non-ideality factor, programmable offset, and programmable temperature limits are included to provide a robust thermal monitoring solution with improved accuracy and noise immunity.
Each of the four remote channels (and the local channel) can be programmed independently with two thresholds that are triggered when the corresponding temperature is exceeded at the measured location. In addition, there is a programmable hysteresis setting to avoid constant toggling around the threshold.
The TMP464 device provides high accuracy (0.75°C) and high resolution (0.0625°C) measurement capabilities. The device supports low voltage rails (1.7 V to 3.6 V), common two-wire interfaces, and is available in a small, space efficient package (3 mm × 3 mm) for easy integration into computing systems. The remote junction supports a temperature range from –55°C to +150°C. The TMP464 has a preprogrammed temperature limit of 125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TMP464 High-Accuracy 5-Channel (4-Remote and 1-Local) Temperature Sensor datasheet (Rev. C) | PDF | HTML | 21 Oct 2019 |
Application brief | Improving System Reliability in Auto and Ind. Cameras w/ AccurateTemp. Sensing | PDF | HTML | 03 Jan 2022 | |
Application note | Remote Temperature Transistor Sensor Selection Guide | PDF | HTML | 24 Mar 2021 | |
Application note | How to Boost Your CPU, GPU, and SoC Performance Through Thermal Accuracy | PDF | HTML | 22 Sep 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | Download |
---|---|---|
VQFN (RGT) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.