TMP61 Silicon-based linear thermistor with a positive temperature coefficient (PTC) | TI.com

TMP61 (ACTIVE) Silicon-based linear thermistor with a positive temperature coefficient (PTC)

Silicon-based linear thermistor with a positive temperature coefficient (PTC) - TMP61
 

Parametrics

Compare all products in Analog temperature sensors Email Download to Excel
Part number Order Local sensor accuracy (Max) (+/- C) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Sensor gain (mV/Deg C) Rating Features Output impedance (ohms) Interface
TMP61 Order now 2     -65 to 150     0     5.5     400     6400 ppm/°C     Catalog       10000     Resistance    
LM20 Order now 1.5     -40 to 125
-55 to 130    
2.4     5.5     7     -11.7     Catalog     Industry standard pinout
UL Recognized    
160     Analog Output    
LMT87 Order now 2.7     -50 to 150     2.7     5.5     8.1     -13.6     Catalog     Industry standard pinout       Analog Output    
TMP235 Order now 1     -40 to 150     2.3     5.5     12     10     Catalog     Industry standard pinout     20     Analog Output