TMP75 Temperature Sensor with I2C/SMBus Interface in Industry Standard LM75 Form Factor & Pinout | TI.com

TMP75 (ACTIVE) Temperature Sensor with I2C/SMBus Interface in Industry Standard LM75 Form Factor & Pinout

 

Recommended alternative parts

  • TMP1075  -  This has SIMILAR FUNCTIONALITY but with up to 4x lower power.

Description

The TMP75 and TMP175 devices are digital temperature sensors ideal for NTC and PTC thermistor replacement. The devices offer a typical accuracy of ±1°C without requiring calibration or external component signal conditioning. IC temperature sensors are highly linear and do not require complex calculations or look-up tables to derive the temperature. The on-chip 12-bit ADC offers resolutions down to 0.0625°C. The devices are available in the industry standard LM75 SOIC-8 and MSOP-8 footprint.

The TMP175 and TMP75 feature SMBus, Two-Wire, and I2C interface compatibility. The TMP175 device allows up to 27 devices on one bus. The TMP75 allows up to eight 8 on one bus. The TMP175 and TMP75 both feature an SMBus Alert function.

The TMP175 and TMP75 devices are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP175 and TMP75 devices are specified for operation over a temperature range of –40°C to 125°C.

The TMP75 production units are 100% tested against sensors that are NIST traceable and are verified with equipment that are NIST traceable through ISO/IEC 17025 accredited calibrations.

Features

  • TMP175: 27 Addresses
  • TMP75: 8 Addresses, NIST Traceable
  • Digital Output: SMBus™, Two-Wire™, and I2C
    Interface Compatibility
  • Resolution: 9 to 12 Bits, User-Selectable
  • Accuracy:
    • ±1°C (Typical) from –40°C to 125°C
    • ±2°C (Maximum) from –40°C to 125°C
  • Low Quiescent Current: 50-µA, 0.1-µA Standby
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small 8-Pin MSOP and 8-Pin SOIC Packages

Parametrics

Compare all products in Digital temperature sensors Email Download to Excel
Part number Order Device type Interface Local sensor accuracy (Max) (+/- C) Temp resolution (Max) (bits) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Features Remote channels (#) Addresses Rating Package Group Package size: mm2:W x L (PKG)
TMP75 Order now Local     I2C, SMBus, 2-Wire     1.5     12     -40 to 125     2.7     5.5     85     Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown
NIST Traceable    
0     8     Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
TMP102 Order now Local     I2C, SMBus, 2-Wire     2     12     -40 to 125     1.4     3.6     10     Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown
NIST Traceable    
0     4     Catalog     SOT-5X3 | 6     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)    
TMP275 Order now Local     I2C, SMBus, 2-Wire     0.5     12     -40 to 125     2.7     5.5     85     Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown    
0     8     Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
TMP75B Order now Local     I2C, SMBus, 2-Wire     2     12     -55 to 125     1.4     3.6     89     Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown    
0     8     Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)