TMP75B 1.4V-Capable Temperature Sensor with I2C/SMBus Interface in LM75 Form Factor & Pinout | TI.com

TMP75B
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.4V-Capable Temperature Sensor with I2C/SMBus Interface in LM75 Form Factor & Pinout

 

Recommended alternative parts

  • TMP1075  -  This has SIMILAR FUNCTIONALITY but with up to 4x lower power.

Description

The TMP75B is an integrated digital temperature sensor with a 12-bit analog-to-digital converter (ADC) that can operate at a 1.8-V supply, and is pin and register compatible with the industry-standard LM75 and TMP75. This device is available in SOIC-8 and VSSOP-8 packages, and requires no external components to sense the temperature. The TMP75B is capable of reading temperatures with a resolution of 0.0625°C and is specified over a temperature range of –55°C to +125°C.

The TMP75B features SMBus and two-wire interface compatibility, and allows up to eight devices on the same bus with the SMBus overtemperature alert function. The programmable temperature limits and the ALERT pin allow the sensor to operate as a stand-alone thermostat, or an overtemperature alarm for power throttling or system shutdown.

The factory-calibrated temperature accuracy and the noise-immune digital interface make the TMP75B the preferred solution for temperature compensation of other sensors and electronic components, without the need for additional system-level calibration or elaborate board layout for distributed temperature sensing.

The TMP75B is ideal for thermal management and protection of a variety of consumer, computer, communication, industrial, and environmental applications.

Features

  • Low-Voltage Alternative to LM75 and TMP75
  • Digital Output with Standard Two-Wire Serial Interface
  • Up to 8 Pin-Programmable Bus Addresses
  • Overtemperature ALERT Pin with Programmable Trip Values
  • Shutdown Mode for Battery Power Saving
  • One-Shot Conversion Mode for Custom Update Rates
  • Operating Temperature Range: –55°C to +125°C
  • Operating Supply Range: 1.4 V to 3.6 V
  • Quiescent Current:
    • 45 µA Active (typ)
    • 0.3 µA Shutdown (typ)
  • Accuracy:
    • ±0.5°C (typ) from –20°C to +85°C
    • ±1°C (typ) from –55°C to +125°C
  • Resolution: 12 Bits (0.0625°C)
  • Packages: SOIC-8 and VSSOP-8

Parametrics

Compare all products in Digital temperature sensors Email Download to Excel
Part number Order Device type Interface Local sensor accuracy (Max) (+/- C) Temp resolution (Max) (bits) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Features Remote channels (#) Addresses Rating Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
TMP75B Order now Local     I2C, SMBus, 2-Wire     2     12     -55 to 125     1.4     3.6     89     ALERT     0     8     Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
0.40 | 1ku    
TMP102 Order now Local     I2C, SMBus, 2-Wire     2     12     -40 to 125     1.4     3.6     10     ALERT
One-shot conversion
NIST traceable    
0     4     Catalog     SOT-5X3 | 6     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)     0.44 | 1ku    
TMP275 Order now Local     I2C, SMBus, 2-Wire     0.5     12     -40 to 125     2.7     5.5     85     ALERT
One-shot conversion    
0     8     Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
0.87 | 1ku    
TMP75 Order now Local     I2C, SMBus, 2-Wire     1.5     12     -40 to 125     2.7     5.5     85     ALERT
NIST traceable    
0     8     Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
0.24 | 1ku    
TMP75C Order now Local     I2C, SMBus, 2-Wire     1     12     -55 to 125     1.4     3.6     37     ALERT     0     8     Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
0.40 | 1ku