TMP75B (ACTIVE) 1.4V-Capable Temperature Sensor with I2C/SMBus Interface in LM75 Form Factor & Pinout

 

Models (1)

Title Category Type Date
TMP75B IBIS Model (Rev. A) IBIS Model ZIP 28 Sep 2018

Reference designs

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
TMP75B Evaluation Module for Digital Output Temperature Sensor TMP75BEVM Texas Instruments Reference designs

Software (1)

TMP75BEVM Software  (ZIP 186677 KB )    10 Apr 2014