TMS320F28020 Piccolo™ 32-bit MCU with 40 MHz, 32 KB Flash | TI.com

TMS320F28020 (ACTIVE)

Piccolo™ 32-bit MCU with 40 MHz, 32 KB Flash

Description

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Delfino™ Premium Performance family and the Piccolo™ Entry Performance family.

The F2802x Piccolo™ family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

Features

  • High-Efficiency 32-Bit CPU (TMS320C28x)
    • 60 MHz (16.67-ns Cycle Time)
    • 50 MHz (20-ns Cycle Time)
    • 40 MHz (25-ns Cycle Time)
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Endianness: Little Endian
  • Low Cost for Both Device and System:
    • Single 3.3-V Supply
    • No Power Sequencing Requirement
    • Integrated Power-on and Brown-out Resets
    • Small Packaging, as Low as 38-Pin Available
    • Low Power
    • No Analog Support Pins
  • Clocking:
    • Two Internal Zero-Pin Oscillators
    • On-Chip Crystal Oscillator and External Clock Input
    • Watchdog Timer Module
    • Missing Clock Detection Circuitry
  • Up to 22 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
  • Peripheral Interrupt Expansion (PIE) Block That Supports All Peripheral Interrupts
  • Three 32-Bit CPU Timers
  • Independent 16-Bit Timer in Each Enhanced Pulse Width Modulator (ePWM)
  • On-Chip Memory
    • Flash, SARAM, OTP, Boot ROM Available
  • Code-Security Module
  • 128-Bit Security Key and Lock
    • Protects Secure Memory Blocks
    • Prevents Firmware Reverse Engineering
  • Serial Port Peripherals
    • One Serial Communications Interface (SCI) Universal Asynchronous Receiver/Transmitter (UART) Module
    • One Serial Peripheral Interface (SPI) Module
    • One Inter-Integrated-Circuit (I2C) Module
  • Enhanced Control Peripherals
    • ePWM
    • High-Resolution PWM (HRPWM)
    • Enhanced Capture (eCAP) Module
    • Analog-to-Digital Converter (ADC)
    • On-Chip Temperature Sensor
    • Comparator
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug Through Hardware
  • Package Options
    • 38-Pin DA Thin Shrink Small-Outline Package (TSSOP)
    • 48-Pin PT Low-Profile Quad Flatpack (LQFP)
  • Temperature Options
    • T: –40°C to 105°C
    • S: –40°C to 125°C
    • Q: –40°C to 125°C
      (AEC Q100 Qualification for Automotive Applications)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Piccolo entry performance MCUs Email Download to Excel
Part number Order CPU Total processing (MIPS) Frequency (MHz) Flash (KB) RAM (KB) ADC resolution ADC (Ch) Comparators (#) Sigma-delta filter PWM (Ch) High-resolution PWM (ch) QEP PM bus I2C SPI CAN (#) UART (SCI) USB FPU Operating temperature range (C) Features Analog-to-digital converter (ADC) CAP DAC channels Frequency per CLA (MHz) GPIO Package size: mm2:W x L (PKG) Processing accelerators PWM technology type ROM (KB) Temp sensor
TMS320F28020 Order now C28x     40     40     32     6     12-bit     7
13    
2     0     8     0     0     0     1     1     0     1     0     No     -40 to 105
-40 to 125    
Single Zone Code Security
Temperature Sensor
32-bit CPU Timers
Watchdog Timer
NMI Watchdog Timer
2-pin Oscillator
0-pin Oscillators
Power On Reset (POR)
Brown Out Reset (BOR)
AEC Q100    
ADC12: 2-S/H, 2-MSPS     1     0     0     20
22    
48LQFP: 81 mm2: 9 x 9 (LQFP | 48)
38TSSOP: 101 mm2: 8.1 x 12.5 (TSSOP | 38)    
   
Type 1     0     0    
TMS320F28021 Order now C28x     40     40     64     10     12-bit     7
13    
2     0     8     0     0     0     1     1     0     1     0     No     -40 to 105
-40 to 125    
Single Zone Code Security
Temperature Sensor
32-bit CPU Timers
Watchdog Timer
NMI Watchdog Timer
2-pin Oscillator
0-pin Oscillators
Power On Reset (POR)
Brown Out Reset (BOR)
AEC Q100    
ADC12: 2-S/H, 2-MSPS     1     0