TMS320F28050
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash

 

Design kits & evaluation modules (1)

Name Part# Type
Piccolo F2805x Isolated USB controlCARD TMDXCNCD28055ISO Daughter Cards

Reference designs

Single-axis Motor Control Reference Design with Integrated Power Factor Correction

This refernce design demonstrates best practices for integrating both single axis motor control and power factor correction (PFC) into a single microcontroller. This practice is popular when designing variable frequency compressors, particularly for HVAC systems. This implementation is optimized to (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (5)

Name Part# Type
InstaSPIN™-BLDC Solution INSTASPIN-BLDC Application Software & Frameworks
C2000 Digital Control Library C2000-DIGITAL-CONTROL-LIBRARY Software Libraries
C2000 SafeTI™ 60730 SW Packages IEC60730SWPACKAGES Software Libraries
C2000Ware for C2000 MCUs C2000WARE Software Libraries
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers CONTROLSUITE Software Libraries

Development tools (9)

Name Part# Type
C2000 Gang Programmer C2000-GANG Debug Probes/Analyzers
XDS100v2 JTAG Debug Probe (14-pin TI version) TMDSEMU100V2U-14T Debug Probes/Analyzers
XDS200 USB Debug Probe TMDSEMU200-U Debug Probes/Analyzers
XDS560v2 System Trace USB & Ethernet Debug Probe TMDSEMU560V2STM-UE Debug Probes/Analyzers
XDS560v2 System Trace USB Debug Probe TMDSEMU560V2STM-U Debug Probes/Analyzers
Uniflash Standalone Flash Tool for TI Microcontrollers (MCU), Sitara Processors & SimpleLink devices UNIFLASH Flash Programming Tools
C2000 code generation tools - compiler C2000-CGT SW Development Tools, IDEs, Compilers
Code Composer Studio (CCS) Integrated Development Environment (IDE) for C2000 Microcontrollers CCSTUDIO-C2000 SW Development Tools, IDEs, Compilers
SafeTI™ Compiler Qualification Kit SAFETI_CQKIT SW Development Tools, IDEs, Compilers

Models (1)

Title Category Type Date
F28055, F28054, F28053, F28052, F28051, F28050 PN BSDL Model BSDL Model ZIP 11 Jan 2019