TMS320F28068M Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-MOTION | TI.com

TMS320F28068M (ACTIVE) Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-MOTION

 

Special Note

These devices have special motor control software in execute only ROM to enable InstaSPIN-FOC or InstaSPIN-MOTION solutions, with system software support through MotorWare. While standard C2000 controlSUITE software can be used with these devices please note that this special ROM replaces the standard ROM, meaning certain software functions that controlSUITE projects expect to be in ROM will need to be linked into the project. Please see the InstaSPIN-FOC and InstaSPIN-MOTION Memory Considerations section of the InstaSPIN User’s Guide, or the Memory section of the datasheet for more details.

Description

The F2806x Piccolo™ family of microcontrollers (MCUs) provides the power of the C28x core and CLA coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM module to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the ePWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

Features

  • High-Efficiency 32-Bit CPU (TMS320C28x)
    • 90 MHz (11.11-ns Cycle Time)
    • 16 × 16 and 32 × 32 Multiply and Accumulate (MAC) Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Floating-Point Unit (FPU)
    • Native Single-Precision Floating-Point Operations
  • Programmable Control Law Accelerator (CLA)
    • 32-Bit Floating-Point Math Accelerator
    • Executes Code Independently of the Main CPU
  • Viterbi, Complex Math, CRC Unit (VCU)
    • Extends C28x Instruction Set to Support Complex Multiply, Viterbi Operations, and Cyclic Redundency Check (CRC)
  • Embedded Memory
    • Up to 256KB of Flash
    • Up to 100KB of RAM
    • 2KB of One-Time Programmable (OTP) ROM
  • 6-Channel Direct Memory Access (DMA)
  • Low Device and System Cost
    • Single 3.3-V Supply
    • No Power Sequencing Requirement
    • Integrated Power-on Reset and Brownout Reset
    • Low-Power Operating Modes
    • No Analog Support Pin
  • Endianness: Little Endian
  • JTAG Boundary Scan Support
    • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • Clocking
    • Two Internal Zero-Pin Oscillators
    • On-Chip Crystal Oscillator/External Clock Input
    • Watchdog Timer Module
    • Missing Clock Detection Circuitry
  • Peripheral Interrupt Expansion (PIE) Block That Supports All Peripheral Interrupts
  • Three 32-Bit CPU Timers
  • Advanced Control Peripherals
  • Up to 8 Enhanced Pulse-Width Modulator (ePWM) Modules
    • 16 PWM Channels Total (8 HRPWM-Capable)
    • Independent 16-Bit Timer in Each Module
  • Three Input Enhanced Capture (eCAP) Modules
  • Up to 4 High-Resolution Capture (HRCAP) Modules
  • Up to 2 Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • 12-Bit Analog-to-Digital Converter (ADC), Dual Sample-and-Hold (S/H)
    • Up to 3.46 MSPS
    • Up to 16 Channels
  • On-Chip Temperature Sensor
  • 128-Bit Security Key and Lock
    • Protects Secure Memory Blocks
    • Prevents Reverse-Engineering of Firmware
  • Serial Port Peripherals
    • Two Serial Communications Interface (SCI) [UART] Modules
    • Two Serial Peripheral Interface (SPI) Modules
    • One Inter-Integrated-Circuit (I2C) Bus
    • One Multichannel Buffered Serial Port (McBSP) Bus
    • One Enhanced Controller Area Network (eCAN)
    • Universal Serial Bus (USB) 2.0
      (see Device Comparison Table for Availability)
      • Full-Speed Device Mode
      • Full-Speed or Low-Speed Host Mode
  • Up to 54 Individually Programmable, Multiplexed General-Purpose Input/Output (GPIO) Pins With Input Filtering
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug Through Hardware
  • Package Options
    • 80-Pin PFP and 100-Pin PZP PowerPAD™ Thermally Enhanced Thin Quad Flatpacks (HTQFPs)
    • 80-Pin PN and 100-Pin PZ Low-Profile Quad Flatpacks (LQFPs)
  • Temperature Options
    • T: –40°C to 105°C
    • S: –40°C to 125°C
    • Q: –40°C to 125°C (AEC Q100 Qualification for Automotive Applications)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Piccolo entry performance MCUs Email Download to Excel
Part number Order Features CPU Total processing (MIPS) Frequency (MHz) Flash (KB) RAM (KB) ADC resolution ADC (Ch) Comparators (#) Sigma-delta filter PWM (Ch) High-resolution PWM (ch) QEP PM bus I2C SPI CAN (#) UART (SCI) USB Operating temperature range (C) Analog-to-digital converter (ADC) CAP DAC channels Frequency per CLA (MHz) GPIO Package size: mm2:W x L (PKG) Processing accelerators PWM technology type ROM (KB) Temp sensor
TMS320F28068M Order now InstaSPIN-MOTION Technology
FPU32
AEC Q100    
C28x     90     90     256     100     12-bit     16
12    
3     0     16
14    
8
6    
2
1    
0     1     2     1     2     1     -40 to 105     ADC12: 2-S/H, 3.46-MSPS     3     0     0     54
40    
80LQFP: 196 mm2: 14 x 14 (LQFP | 80)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
FPU
VCU
DMA    
Type 1     0     0    
TMS320F28062F Samples not available InstaSPIN-FOC Technology
FPU32
AEC Q100    
C28x     90     90     128     52     12-bit     16
12    
3     0     16
14    
8
6    
2
1    
0     1     2     1     2     1     -40 to 105
-40 to 125    
ADC12: 2-S/H, 3.46-MSPS     3     0     0     54
40    
80HTQFP: 196 mm2: 14 x 14 (HTQFP | 80)
80LQFP: 196 mm2: 14 x 14 (LQFP | 80)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
FPU
DMA    
Type 1     0     0    
TMS320F28068F Samples not available InstaSPIN-FOC Technology
FPU32
AEC Q100    
C28x     90     90