TMUX1219 1-ch, 2:1 general-purpose analog multiplexer with 1.8-V logic control | TI.com

TMUX1219 (ACTIVE) 1-ch, 2:1 general-purpose analog multiplexer with 1.8-V logic control

 

Description

The TMUX1219 is a general purpose complementary metal-oxide semiconductor (CMOS) single-pole double-throw (SPDT) switch. The TMUX1219 switches between two source inputs based on the state of the SEL pin. Wide operating supply of 1.08 V to 5.5 V allows for use in a broad array of applications from personal electronics to building automation. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD. A low supply current of 4 nA enables use in portable applications.

All logic inputs have 1.8 V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

Features

  • Rail to rail operation
  • Bidirectional signal path
  • 1.8 V Logic compatible
  • Fail-safe logic
  • Low on-resistance: 3 Ω
  • Wide supply range: 1.08 V to 5.5 V
  • -40°C to +125°C Operating temperature
  • Low supply current: 4 nA
  • Transition time: 14 ns
  • Break-before-make switching
  • ESD protection HBM: 2000 V

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Ron (Typ) (Ohms) Bandwidth (MHz) Power supply type Vdd (Min) (V) Vdd (Max) (V) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
TMUX1219 Order now 2:1 SPDT     1     3     250     Single     1.08     5.5     Catalog     -40 to 125     SC70 | 6
SOT-23 | 6    
5.5     6     30     0.003     0.8     1.8-V compatible control inputs
Break-before-make
Fail-safe logic    
0.04     0.08     23     7     0.75     2     0.8     1.35    
TS5A9411 Order now 2:1 SPDT     1     5.3     100     Single     2.25     5.5     Catalog     -40 to 85     SC70 | 6     5.5     28     50     0.01     0.5     Break-before-make     0.003     0.003     8.5     3.5     1     2     0.8     2