TMUX6104 ±16.5-V, low-capacitance, low-leakage-current, 4:1 precision analog multiplexer | TI.com

TMUX6104 (ACTIVE)

±16.5-V, low-capacitance, low-leakage-current, 4:1 precision analog multiplexer

 

Description

The TMUX6104 is a modern complementary metal-oxide semiconductor (CMOS) analog multiplexer (MUX) that offers 4:1 single-ended multiplexing. The devices work well with dual supplies (±5 V to ±16.5 V), a single supply (10 V to 16.5 V), or unsymmetric supplies (such as VDD = 12 V, VSS = –5 V). All digital inputs have transistor-transistor logic (TTL) compatible thresholds, ensuring both TTL and CMOS logic compatibility.

The TMUX6104 multiplexes one of four inputs (Sx) to a common output (D), depending on the status of the address pins (A0/ A1) and the enable pin (EN). Each switch conducts equally well in both directions in the ON position and supports input signal range up to the supplies. In the OFF condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make (BBM) switching action.

The TMUX6104 device is part of Texas Instruments Precision Switches and Multiplexers family. The family of devices have very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. Low supply current of 17 µA enables the device’s usage in portable applications.

Features

  • Low On-Capacitance: 5 pF
  • Low Input Leakage: 5 pA
  • Low Charge Injection: 0.35 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±16.5 V (Dual Supplies) or 10 V to 16.5 V (Single Supply)
  • Low On-Resistance: 125 Ω
  • Transition Time: 88 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD With Integrated Pull-down
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 17 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Power supply type Vss (Min) (V) Vss (Max) (V) Vdd (Min) (V) Vdd (Max) (V) Ron (Typ) (Ohms) Bandwidth (MHz) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
TMUX6104 Order now 4:1     1     Single
Dual    
-18     -5     10     16.5     125     400     Catalog     -40 to 125     TSSOP | 14     36     250     30     17     27     Break-before-make
Integrated pulldown resistor on logic pin    
0.0005     0.001     5     1.6     0.5     2     0.8     2    
MUX36D04 Order now 4:1     2     Single
Dual    
-18     -5     10     36     125     500     Catalog     -40 to 125     TSSOP | 16
WQFN | 16    
36     430     30     45     62     Break-before-make     0.0019     0.0033     6.7     2.4     0.5     2     0.8     2    
MUX36D08 Order now 8:1     2     Single
Dual    
-18     -5     10     36     125     500     Catalog     -40 to 125     QFN | 32
SOIC | 28
TSSOP | 28
WQFN | 32    
36     430     30     45     62     Break-before-make     0.0045     0.0053     8.7     2.1     0.5