TMUX6119 ±16.5-V, low capacitance, low-leakage-current, precision, SPDT switches | TI.com

TMUX6119 (ACTIVE)

±16.5-V, low capacitance, low-leakage-current, precision, SPDT switches

 

Description

The TMUX6119 is a modern complementary metal-oxide semiconductor (CMOS) single-pole, double throw (SPDT) switch. The device works well with dual supplies (±5 V to ±16.5 V), a single supply (10 V to 16.5 V), or asymmetric supplies. Both digital input pins (EN and SEL) have transistor-transistor logic (TTL) compatible thresholds, ensuring both TTL/ CMOS logic compatibility.

The TMUX6119 can be enabled or disabled by controlling the EN pin. When disabled, both channel switches are off. When enabled, the SEL pin can be used to turn on channel A (SA to D) or channel B (SB to D). Each channel conducts equally well in both directions and has an input signal range that extends to the supplies. The switches of TMUX6119 exhibit break-before-make (BBM) switching action.

The TMUX6119 is part of Texas Instruments Precision Switches and Multiplexers family. The TMUX6119 has very low leakage currents and charge injection, allowing the device to be used in high precision measurement applications. The device also provides excellent isolation capability by blocking signal levels up to the supplies when the switches are in the OFF position. A low supply current of 17 µA enables usage in portable applications.

Features

  • Wide Supply Range: ±5 V to ±16.5 V (Dual) or 10 V to 16.5 V (Single)
  • Latch-Up Performance Meets 100 mA per JESD78 Class II Level A on all Pins
  • Low On-Capacitance: 6.4 pF
  • Low Input Leakage: 0.5 pA
  • Low Charge Injection: 0.19 pC
  • Rail-to-Rail Operation
  • Low On-Resistance: 120 Ω
  • Transition Time: 68 ns
  • Break-Before-Make Switching Action
  • EN Pin and SEL Pin Connectable to VDD with Integrated Pull-down
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 17 µA
  • Human Body Model (HBM) ESD Protection: ±2 kV on All Pins
  • Industry-Standard SOT-23 Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Power supply type Vss (Min) (V) Vss (Max) (V) Vdd (Min) (V) Vdd (Max) (V) Ron (Typ) (Ohms) Bandwidth (MHz) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
TMUX6119 Order now 2:1 SPDT     1     Single
Dual    
-16.5     -5     10     16.5     120     400     Catalog     -40 to 125     SOT-23 | 8     33     245     30     17     22     Break-before-make
Integrated pulldown resistor on logic pin    
0.0002     0.0004     4.3     1.9     0.5     2     0.8     2    
MUX36D04 Order now 4:1     2     Single
Dual    
-18     -5     10     36     125     500     Catalog     -40 to 125     TSSOP | 16
WQFN | 16    
36     430     30     45     62     Break-before-make     0.0019     0.0033     6.7     2.4     0.5     2     0.8     2    
MUX36D08 Order now 8:1     2     Single
Dual    
-18     -5     10     36     125     500     Catalog     -40 to 125     QFN | 32
SOIC | 28
TSSOP | 28
WQFN | 32    
36     430     30     45     62     Break-before-make     0.0045     0.0053     8.7     2.1     0.5