TPA2006D1 1.45-W Mono Class-D Audio Amplifier with 1.8V Compatible Shutdown Voltage (TPA2006) | TI.com

TPA2006D1 (ACTIVE) 1.45-W Mono Class-D Audio Amplifier with 1.8V Compatible Shutdown Voltage (TPA2006)

 

Description

The TPA2006D1 device is a 1.45-W high efficiency filter-free class-D audio power amplifier in a 3 mm × 3 mm VSON package that requires only three external components. The SHUTDOWN pin is fully compatible with 1.8-V logic GPIO, such as are used on low-power cellular chipsets.

Features like 88% efficiency, –75-dB PSRR, improved RF-rectification immunity, and small total PCB footprint make the TPA2006D1 device ideal for cellular handsets. A fast start-up time of 1 ms with minimal pop makes the TPA2006D1 device ideal for PDA applications.

In cellular handsets, the earpiece, speaker phone, and melody ringer can each be driven by the TPA2006D1 device. The TPA2006D1 device allows independent gain while summing signals from separate sources, and has a low 36-µV noise floor, A-weighted.

The TPA2006D1 device has short-circuit and thermal protection.

Features

  • Maximum Battery Life and Minimum Heat
    • Efficiency With an 8-Ω Speaker:
      • 88% at 400 mW
      • 80% at 100 mW
    • 2.8-mA Quiescent Current
    • 0.5-µA Shutdown Current
  • SHUTDOWN Pin has 1.8-V Compatible
    Thresholds
  • Capable of Driving an
    8-Ω Speaker (2.5 V ≤ VDD ≤ 5.5 V) and a
    4-Ω Speaker (2.5 V ≤ VDD ≤ 4.2 V)
  • Only Three External Components
    • Optimized PWM Output Stage Eliminates LC
      Output Filter
    • Internally Generated 250-kHz Switching
      Frequency Eliminates Capacitor and Resistor
    • Improved PSRR (–75 dB) and Wide Supply
      Voltage (2.5 V to 5.5 V) Eliminates Need for a
      Voltage Regulator
    • Fully Differential Design Reduces RF
      Rectification and Eliminates Bypass Capacitor
    • Improved CMRR Eliminates Two Input
      Coupling Capacitors
  • Space-Saving 3 mm x 3 mm VSON Package
    (DRB)

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) PSRR (dB) Operating temperature range (C) Rating
TPA2006D1 Order now Analog Input     Class-D     Mono     2.5     5.5     1.45     8     97     0.19     3.4     Hardware     Open     2.5     5.5     75     -40 to 85     Catalog    
TPA2005D1 Order now Analog Input     Class-D     Mono     2.5     5.5     1.4     8     97     0.2     2.8     Hardware     Closed     2.5     5.5     75     -40 to 85     Catalog