Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 3 Output power (W) 3 SNR (dB) 96 THD + N at 1 kHz (%) 0.3 Iq (typ) (mA) 7 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 3 Output power (W) 3 SNR (dB) 96 THD + N at 1 kHz (%) 0.3 Iq (typ) (mA) 7 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • 3 W Per Channel into 3- Speakers (THD+N = 10%)
    • < 0.045% THD at 1.5 W, 1 kHz, 3- Load
  • DC Volume Control With 2-dB Steps From –38 dB to 20 dB
  • Filter Free Modulation Scheme Operates Without a Large and Expensive LC Output Filter
  • Extremely Efficient Third Generation 5-V Class-D Technology
    • Low Supply Current, 7 mA
    • Low Shutdown Control, 1 µA
    • Low Noise Floor, –80 dBV
    • Maximum Efficiency into 3 , 78%
    • Maximum Efficiency into 8 , 88%
    • PSRR, –70 dB
  • Integrated Depop Circuitry
  • Operating Temperature Range, –40°C to 85°C
  • Space-Saving, Surface Mount PowerPAD™ Package
  • APPLICATIONS
    • LCD Projectors
    • LCD Monitors
    • Powered Speakers
    • Battery Operated and Space Constrained Systems

PowerPAD is a trademark of Texas Instruments.

  • 3 W Per Channel into 3- Speakers (THD+N = 10%)
    • < 0.045% THD at 1.5 W, 1 kHz, 3- Load
  • DC Volume Control With 2-dB Steps From –38 dB to 20 dB
  • Filter Free Modulation Scheme Operates Without a Large and Expensive LC Output Filter
  • Extremely Efficient Third Generation 5-V Class-D Technology
    • Low Supply Current, 7 mA
    • Low Shutdown Control, 1 µA
    • Low Noise Floor, –80 dBV
    • Maximum Efficiency into 3 , 78%
    • Maximum Efficiency into 8 , 88%
    • PSRR, –70 dB
  • Integrated Depop Circuitry
  • Operating Temperature Range, –40°C to 85°C
  • Space-Saving, Surface Mount PowerPAD™ Package
  • APPLICATIONS
    • LCD Projectors
    • LCD Monitors
    • Powered Speakers
    • Battery Operated and Space Constrained Systems

PowerPAD is a trademark of Texas Instruments.

The TPA2008D2 is a third generation 5-V class-D amplifier from Texas Instruments. Improvements to previous generation devices include: dc volume control, lower supply current, lower noise floor, higher efficiency, smaller packaging, and fewer external components. Most notably, a new filter-free class-D modulation technique allows the TPA2008D2 to directly drive the speakers, without needing a low-pass output filter consisting of two inductors and three capacitors per channel. Eliminating this output filter saves approximately 30% in system cost and 75% in PCB area.

The improvements and functionality make this device ideal for LCD projectors, LCD monitors, powered speakers, and other applications that demand more battery life, reduced board space, and functionality that surpasses currently available class-D devices.

A chip-level shutdown control limits total supply current to 1 µA, making the device ideal for battery-powered applications. Protection circuitry increases device reliability: thermal and short circuit. Undervoltage shutdown saves battery power for more essential devices when battery voltage drops to low levels.

The TPA2008D2 is available in a 24-pin TSSOP PowerPAD™ package.

The TPA2008D2 is a third generation 5-V class-D amplifier from Texas Instruments. Improvements to previous generation devices include: dc volume control, lower supply current, lower noise floor, higher efficiency, smaller packaging, and fewer external components. Most notably, a new filter-free class-D modulation technique allows the TPA2008D2 to directly drive the speakers, without needing a low-pass output filter consisting of two inductors and three capacitors per channel. Eliminating this output filter saves approximately 30% in system cost and 75% in PCB area.

The improvements and functionality make this device ideal for LCD projectors, LCD monitors, powered speakers, and other applications that demand more battery life, reduced board space, and functionality that surpasses currently available class-D devices.

A chip-level shutdown control limits total supply current to 1 µA, making the device ideal for battery-powered applications. Protection circuitry increases device reliability: thermal and short circuit. Undervoltage shutdown saves battery power for more essential devices when battery voltage drops to low levels.

The TPA2008D2 is available in a 24-pin TSSOP PowerPAD™ package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPA2008D2: 3-W Stereo Class-D Audio Power Amplifier w/DC Vol Control datasheet (Rev. C) 20 May 2004
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
User guide TPA2008D2EVM - User Guide (Rev. A) 14 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (PWP) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos