Product details

Audio input type Analog Input Architecture Class-D Boosted Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 1.8 Load (min) (Ω) 4 Output power (W) 2.7 SNR (dB) 95 THD + N at 1 kHz (%) 1 Iq (typ) (mA) 16.5 Control interface GPIO Closed/open loop Open Analog supply (min) (V) 2.3 Analog supply voltage (max) (V) 5.2 PSRR (dB) 95 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Boosted Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 1.8 Load (min) (Ω) 4 Output power (W) 2.7 SNR (dB) 95 THD + N at 1 kHz (%) 1 Iq (typ) (mA) 16.5 Control interface GPIO Closed/open loop Open Analog supply (min) (V) 2.3 Analog supply voltage (max) (V) 5.2 PSRR (dB) 95 Operating temperature range (°C) -40 to 85
DSBGA (YZH) 16 5.0625 mm² 2.25 x 2.25 VQFN (RGP) 20 16 mm² 4 x 4
  • High Efficiency Integrated Boost Converter (Over
    90% Efficiency)
  • 2.2-W into an 8-Ω Load from a 3.6-V Supply
  • 2.7-W into an 4-Ω Load from a 3.6-V Supply
  • Operates from 1.8 V to 5.5 V
  • Efficient Class-D Prolongs Battery Life
  • Independent Shutdown for Boost Converter and
    Class-D Amplifier
  • Differential Inputs Reduce RF Common Noise
  • Built-In INPUT Low-Pass Filter Decreases RF and
    Out-of-Band Noise Sensitivity
  • Synchronized Boost and Class-D Eliminates Beat
    Frequencies
  • Thermal and Short-Circuit Protection
  • Available in 2.275-mm × 2.275-mm 16-ball WCSP
    and 4-mm × 4-mm 20-Lead QFN Packages
  • 3 Selectable Gain Settings of 2 V/V, 6 V/V, and
    10 V/V
  • High Efficiency Integrated Boost Converter (Over
    90% Efficiency)
  • 2.2-W into an 8-Ω Load from a 3.6-V Supply
  • 2.7-W into an 4-Ω Load from a 3.6-V Supply
  • Operates from 1.8 V to 5.5 V
  • Efficient Class-D Prolongs Battery Life
  • Independent Shutdown for Boost Converter and
    Class-D Amplifier
  • Differential Inputs Reduce RF Common Noise
  • Built-In INPUT Low-Pass Filter Decreases RF and
    Out-of-Band Noise Sensitivity
  • Synchronized Boost and Class-D Eliminates Beat
    Frequencies
  • Thermal and Short-Circuit Protection
  • Available in 2.275-mm × 2.275-mm 16-ball WCSP
    and 4-mm × 4-mm 20-Lead QFN Packages
  • 3 Selectable Gain Settings of 2 V/V, 6 V/V, and
    10 V/V

The TPA2013D1 device is a high efficiency Class-D audio power amplifier with an integrated boost converter. It drives up to 2.7 W (10% THD+N) into a 4-Ω speaker. With 85% typical efficiency, the TPA2013D1 helps extend battery life when playing audio.

The built-in boost converter generates the voltage rail for the Class-D amplifier. This provides a louder audio output than a stand-alone amplifier connected directly to the battery. It also maintains a consistent loudness, regardless of battery voltage. Additionally, the boost converter can be used to supply external devices.

The TPA2013D1 has an integrated low pass filter to improve RF rejection and reduce out-of-band noise, increasing the signal-to-noise ratio (SNR). A built-in PLL synchronizes the boost converter and Class-D switching frequencies, thus eliminating beat frequencies and improving audio quality. All outputs are fully protected against shorts to ground, power supply, and output-to-output shorts.

The TPA2013D1 device is a high efficiency Class-D audio power amplifier with an integrated boost converter. It drives up to 2.7 W (10% THD+N) into a 4-Ω speaker. With 85% typical efficiency, the TPA2013D1 helps extend battery life when playing audio.

The built-in boost converter generates the voltage rail for the Class-D amplifier. This provides a louder audio output than a stand-alone amplifier connected directly to the battery. It also maintains a consistent loudness, regardless of battery voltage. Additionally, the boost converter can be used to supply external devices.

The TPA2013D1 has an integrated low pass filter to improve RF rejection and reduce out-of-band noise, increasing the signal-to-noise ratio (SNR). A built-in PLL synchronizes the boost converter and Class-D switching frequencies, thus eliminating beat frequencies and improving audio quality. All outputs are fully protected against shorts to ground, power supply, and output-to-output shorts.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPA2013D1 2.7-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter datasheet (Rev. A) PDF | HTML 31 Mar 2016
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
Application note Filter-Free Class-D Audio Amplifiers 09 Nov 2009
Application note TPA2013D1 Boost Converter Component Selection 19 Mar 2009
Application note TPA2013D1 Boost Converter Component Specification 09 Dec 2008
EVM User's guide TPA2013D1EVM - User Guide 20 Aug 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA2013D1EVM — TPA2013D1 Evaluation Module (EVM)

The TPA2013D1 is a 2.7 W Class-D amplifier with built-in boost converter. It drives up to 2.7 W (10% THD + N) into a 4 Ω speaker from low supply voltages.

The TPA2013D1 audio power amplifier evaluation module (TPA2013D1EVM) is a complete, stand alone audio board. It contains the TPA2013D1 QFN (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YZH) 16 View options
VQFN (RGP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos