TPA2017D2 2.8-W/Ch Stereo Class-D Audio Amplifier with Easy SmartGainTM AGC/DRC (TPA2017) | TI.com

TPA2017D2
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.8-W/Ch Stereo Class-D Audio Amplifier with Easy SmartGainTM AGC/DRC (TPA2017)

 

Description

The TPA2017D2 (sometimes referred to as TPA2017) is a stereo, filter-free Class-D audio power amplifier with SmartGain™ dynamic range compression (DRC), automatic gain control (AGC), and noise gate. It is available in a 4 mm x 4mm QFN package.

SmartGain™ functions are configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. SmartGain™ is a combined AGC DRC and Limiter that protects the speaker from damage at high power levels and compress the dynamic range of voice or music to fit within the dynamic range of the speaker. SmartGain™ DRC, limiter, and noise gate functions can be enabled or disabled. The TPA2017D2 (TPA2017) is capable of driving 1.7 W/Ch at 4 V or 750mW/Ch at 3.6 V into 8 load or 2.8 W/Ch at 5 V or 1.5 W/Ch at 3.6 V into 4 . The device features an enable pin and also provides thermal and short circuit protection.

In addition to these features, a fast start-up time and small package size make the TPA2017D2 (TPA2017) an ideal choice for Notebook PCs, PDAs and other portable applications.

Features

  • Filter-Free Class-D Architecture
  • 3 SmartGain™ functions
    • AGC DRC Function
    • AGC Limiter Function
    • AGC Noise Gate Function
  • 1.7 W/Ch Into 8 at 5 V (10% THD+N)
  • 750 mW/Ch Into 8 at 3.6 V (10% THD+N)
  • 2.8 W/Ch Into 4 at 5 V (10% THD+N)
  • 1.5 W/Ch Into 4 at 3.6 V (10% THD+N)
  • Power Supply Range: 2.5 V to 5.5 V
  • Low Supply Current: 3.5 mA
  • Low Shutdown Current: 0.2 µA
  • High PSRR: 75 dB at 217 Hz
  • Fast Start-up Time: 5 ms
  • Short-Circuit and Thermal Protection
  • Space-Saving Package
    • 4 mm × 4 mm QFN (RTJ)
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • Portable DVD Player
    • Notebook PCs
    • Portable Radio
    • Portable Games
    • Educational Toys
    • USB Speakers

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) PSRR (dB) Operating temperature range (C) Rating
TPA2017D2 Order now Analog Input     Class-D     Stereo     2.5     5.5     2.8     4       1     4.5     GPIO     Closed     2.3     5.2     80     -40 to 85     Catalog    
TPA2012D2 Order now Analog Input     Class-D     Stereo     2.5     5.5     2.1     4     95     0.14     6     GPIO     Open     2.5     5.5     71     -40 to 85     Catalog    
TPA2016D2 Order now Analog Input     Class-D     Stereo     2.5     5.5     2.8     4     95     1     4.5     I2C     Open     2.5     5.5     80     -40 to 85     Catalog    
TPA2026D2 Order now Analog Input     Class-D     Stereo     2.5     5.5     3.2     8     95     0.1     4.5     I2C     Closed     2.5     5.5     80     -40 to 85     Catalog