Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 3.2 SNR (dB) 95 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 4.5 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 80 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 3.2 SNR (dB) 95 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 4.5 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 80 Operating temperature range (°C) -40 to 85
DSBGA (YZH) 16 5.0625 mm² 2.25 x 2.25
  • Fast AGC Start-Up Time: 5 ms
  • Pinout Compatible With TPA2016D2
  • Filter-Free Class-D Architecture
  • 3.2 W/Ch Into 4 Ω at 5 V (10% THD+N)
  • 750 mW/Ch Into 8 Ω at 3.6 V (10% THD+N)
  • Power Supply Range: 2.5 V to 5.5 V
  • Flexible Operation With or Without I2C
  • Programmable DRC and AGC Parameters
  • Digital I2C Volume Control
  • Selectable Gain from 0 dB to 30 dB in 1-dB Steps
  • Selectable Attack, Release, and Hold Times
  • 4 Selectable Compression Ratios
  • Low Supply Current: 3.5 mA
  • Low Shutdown Current: 0.2 µA
  • High PSRR: 80 dB
  • AGC Enable or Disable Function
  • Limiter Enable or Disable Function
  • Short-Circuit and Thermal Protection
  • Space-Saving Package
    • 2.2 mm × 2.2 mm Nano-Free™ DSBGA (YZH)
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • Portable DVD Players
    • Notebook PCs
    • Portable Radios
    • Portable Games
    • Educational Toys
    • USB Speakers

All other trademarks are the property of their respective owners

  • Fast AGC Start-Up Time: 5 ms
  • Pinout Compatible With TPA2016D2
  • Filter-Free Class-D Architecture
  • 3.2 W/Ch Into 4 Ω at 5 V (10% THD+N)
  • 750 mW/Ch Into 8 Ω at 3.6 V (10% THD+N)
  • Power Supply Range: 2.5 V to 5.5 V
  • Flexible Operation With or Without I2C
  • Programmable DRC and AGC Parameters
  • Digital I2C Volume Control
  • Selectable Gain from 0 dB to 30 dB in 1-dB Steps
  • Selectable Attack, Release, and Hold Times
  • 4 Selectable Compression Ratios
  • Low Supply Current: 3.5 mA
  • Low Shutdown Current: 0.2 µA
  • High PSRR: 80 dB
  • AGC Enable or Disable Function
  • Limiter Enable or Disable Function
  • Short-Circuit and Thermal Protection
  • Space-Saving Package
    • 2.2 mm × 2.2 mm Nano-Free™ DSBGA (YZH)
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • Portable DVD Players
    • Notebook PCs
    • Portable Radios
    • Portable Games
    • Educational Toys
    • USB Speakers

All other trademarks are the property of their respective owners

The TPA2026D2 device is a stereo, filter-free Class-D audio power amplifier with volume control, dynamic range compression (DRC), and automatic gain control (AGC). It is available in a 2.2 mm × 2.2 mm DSBGA package.

The DRC and AGC function in the TPA2026D2 is programmable through a digital I2C interface. The DRC and AGC function can be configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. The DRC and AGC can also be configured to protect the speaker from damage at high power levels and compress the dynamic range of music to fit within the dynamic range of the speaker. The gain can be selected from 0 dB to +30 dB in 1-dB steps. The TPA2026D2 is capable of driving 3.2 W/Ch at 5 V into an 4-Ω load or 750 mW/Ch at 3.6 V into an 8-Ω load. The device features independent software shutdown controls for each channel and also provides thermal and short-circuit protection. The TPA2026D2 has faster AGC gain ramp during start-up than TPA2016D2.

In addition to these features, a fast start-up time and small package size make the TPA2026D2 an ideal choice for cellular handsets, PDAs, and other portable applications.

The TPA2026D2 device is a stereo, filter-free Class-D audio power amplifier with volume control, dynamic range compression (DRC), and automatic gain control (AGC). It is available in a 2.2 mm × 2.2 mm DSBGA package.

The DRC and AGC function in the TPA2026D2 is programmable through a digital I2C interface. The DRC and AGC function can be configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. The DRC and AGC can also be configured to protect the speaker from damage at high power levels and compress the dynamic range of music to fit within the dynamic range of the speaker. The gain can be selected from 0 dB to +30 dB in 1-dB steps. The TPA2026D2 is capable of driving 3.2 W/Ch at 5 V into an 4-Ω load or 750 mW/Ch at 3.6 V into an 8-Ω load. The device features independent software shutdown controls for each channel and also provides thermal and short-circuit protection. The TPA2026D2 has faster AGC gain ramp during start-up than TPA2016D2.

In addition to these features, a fast start-up time and small package size make the TPA2026D2 an ideal choice for cellular handsets, PDAs, and other portable applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA2012D2 ACTIVE 2.1-W, stereo, analog input Class-D audio amp with selectable gain 2.1-W/ch Stereo Class-D Audio Amplifier with Gain Select (GPIO Control and QFN, WCSP Package)
TPA2017D2 ACTIVE 2.8-W, stereo, analog input Class-D audio amplifier with DRC, AGC, limiter & noise gate 2.8-W/Ch Stereo Class-D Audio Amplifier with Dynamic Range Compression and AGC (GPIO control and QFN package)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPA2026D2 3.2-W/Ch Stereo Class-D Audio Amplifier With Fast Gain Ramp SmartGain Automatic Gain Control and Dynamic Range Compression datasheet (Rev. B) PDF | HTML 31 May 2016
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
User guide TPA2026D2 User's Guide 04 Mar 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPA2026D2 PSpice Model (Rev. A)

SLOM174A.ZIP (31 KB) - PSpice Model
Simulation model

TPA2026D2 TINA-TI Reference Design

SLOM176.TSC (149 KB) - TINA-TI Reference Design
Simulation model

TPA2026D2 TINA-TI Spice Model

SLOM175.ZIP (74 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YZH) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos