Product details

Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Speaker channels (max) Mono Audio input type Analog Shutdown current (ISD) (µA) 0.5 PSRR (dB) 100 Iq (typ) (mA) 5.5 Operating temperature range (°C) to Rating Catalog
Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Speaker channels (max) Mono Audio input type Analog Shutdown current (ISD) (µA) 0.5 PSRR (dB) 100 Iq (typ) (mA) 5.5 Operating temperature range (°C) to Rating Catalog
DSBGA (YZH) 16 5.0625 mm² 2.25 x 2.25
  • 19 VPP Output Load Voltage From a 2.5 V Supply
  • Integrated DC-DC Converter Generates 10 V Supply
  • No External Schottky Diode Required
  • Integrated Audio Input Low-Pass Filter
  • Small Boost Converter Inductor
  • Supply Voltage Range From 2.5 V to 5.5 V
  • Selectable Gain of 12 dB, 16 dB, and 24 dB
  • Independent Shutdown Control for the Boost Converter and the Audio Amplifier
  • Fast Startup Time: 8 ms
  • Low Supply Current: 5.5 mA
  • Low Shutdown Current: < 1 µA
  • Short-Circuit and Thermal Protection
  • Space Saving Package
    • 2,1 mm × 2,1 mm NanoFree WCSP (YZH)
  • APPLICATIONS
    • Wireless or Cellular Handsets
    • Portable DVD Player
    • Personal Digital Assistants (PDAs)
    • Electronic Dictionaries
    • Digital Still Cameras
  • 19 VPP Output Load Voltage From a 2.5 V Supply
  • Integrated DC-DC Converter Generates 10 V Supply
  • No External Schottky Diode Required
  • Integrated Audio Input Low-Pass Filter
  • Small Boost Converter Inductor
  • Supply Voltage Range From 2.5 V to 5.5 V
  • Selectable Gain of 12 dB, 16 dB, and 24 dB
  • Independent Shutdown Control for the Boost Converter and the Audio Amplifier
  • Fast Startup Time: 8 ms
  • Low Supply Current: 5.5 mA
  • Low Shutdown Current: < 1 µA
  • Short-Circuit and Thermal Protection
  • Space Saving Package
    • 2,1 mm × 2,1 mm NanoFree WCSP (YZH)
  • APPLICATIONS
    • Wireless or Cellular Handsets
    • Portable DVD Player
    • Personal Digital Assistants (PDAs)
    • Electronic Dictionaries
    • Digital Still Cameras

The TPA2100P1 (sometimes referred to as TPA2100) is a mono, Class-D audio power amplifier with integrated DC-DC converter designed for piezo and ceramic speakers. The TPA2100P1 (TPA2100) is capable of driving a ceramic / piezo speaker with 19 VPP (6.7 VRMS) from a 2.5 V power supply at less than 1% THD+N.

The DC-DC converter operates at a fixed frequency of 1.2 MHz. The TPA2100P1 (TPA2100) DC-DC converter provides a 10 V supply with a minimum number of external components. The DC-DC converter can be used to drive other components that require a 10 V supply voltage (note: audio signal must be present for proper functionality of boost converter).

The TPA2100P1 (TPA2100) features an integrated audio low pass filter that rejects high frequency noise (CODEC out-of-band and RF noise) thus improving audio fidelity.

The TPA2100P1 (TPA2100) has three gain modes of 12 dB, 16 dB, and 24 dB. The TPA2100P1 (TPA2100) provides thermal and short circuit protection on the boost converter and the Class-D audio amplifier. The TPA2100P1 (TPA2100) is available in a 16-ball 2,1 mm × 2,1 mm WCSP package. The TPA2100P1 (TPA2100) requires only one small external inductor for operation.

The TPA2100P1 (sometimes referred to as TPA2100) is a mono, Class-D audio power amplifier with integrated DC-DC converter designed for piezo and ceramic speakers. The TPA2100P1 (TPA2100) is capable of driving a ceramic / piezo speaker with 19 VPP (6.7 VRMS) from a 2.5 V power supply at less than 1% THD+N.

The DC-DC converter operates at a fixed frequency of 1.2 MHz. The TPA2100P1 (TPA2100) DC-DC converter provides a 10 V supply with a minimum number of external components. The DC-DC converter can be used to drive other components that require a 10 V supply voltage (note: audio signal must be present for proper functionality of boost converter).

The TPA2100P1 (TPA2100) features an integrated audio low pass filter that rejects high frequency noise (CODEC out-of-band and RF noise) thus improving audio fidelity.

The TPA2100P1 (TPA2100) has three gain modes of 12 dB, 16 dB, and 24 dB. The TPA2100P1 (TPA2100) provides thermal and short circuit protection on the boost converter and the Class-D audio amplifier. The TPA2100P1 (TPA2100) is available in a 16-ball 2,1 mm × 2,1 mm WCSP package. The TPA2100P1 (TPA2100) requires only one small external inductor for operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 19-Vpp Mono Class-D Audio Amplifier for Piezo/Ceramic Speakers datasheet 05 Dec 2008
User guide TPA2100P1EVM - User Guide (Rev. A) 16 Dec 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA2100P1EVM — TPA2100P1 Evaluation Module (EVM)

The TPA2100P1 is a mono Class-D amplifier with built-in 10 V boost converter designed for piezo and ceramic speakers. The TPA2100P1 drives up to 19 VPP mono bridge-tied-load (BTL) from a 2.5-V power supply at less 1% total harmonic distortion plus noise (THD+N). The TPA2100P1 is available in a WCSP (...)

User guide: PDF
Not available on TI.com
Gerber file

TPA2100P1 Gerber files

SLOC261.ZIP (577 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YZH) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos