Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 14 Power stage supply (min) (V) 8.5 Load (min) (Ω) 8 Output power (W) 9 SNR (dB) 96 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 16 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 8.5 Analog supply voltage (max) (V) 14 PSRR (dB) 80 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 14 Power stage supply (min) (V) 8.5 Load (min) (Ω) 8 Output power (W) 9 SNR (dB) 96 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 16 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 8.5 Analog supply voltage (max) (V) 14 PSRR (dB) 80 Operating temperature range (°C) -40 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • 9-W/Ch Into an 8- Load From 12-V Supply
  • Efficient, Class-D Operation Eliminates Heatsinks and Reduces Power Supply Requirements
  • 32-Step DC Volume Control From –40 dB to 36 dB
  • Line Outputs For External Headphone Amplifier With Volume Control
  • Regulated 5-V Supply Output for Powering TPA6110A2
  • Space-Saving, Thermally-Enhanced PowerPAD™ Packaging
  • Thermal and Short-Circuit Protection
  • APPLICATIONS
    • LCD Monitors and TVs
    • Powered Speakers

PowerPAD is a trademark of Texas Instruments.

  • 9-W/Ch Into an 8- Load From 12-V Supply
  • Efficient, Class-D Operation Eliminates Heatsinks and Reduces Power Supply Requirements
  • 32-Step DC Volume Control From –40 dB to 36 dB
  • Line Outputs For External Headphone Amplifier With Volume Control
  • Regulated 5-V Supply Output for Powering TPA6110A2
  • Space-Saving, Thermally-Enhanced PowerPAD™ Packaging
  • Thermal and Short-Circuit Protection
  • APPLICATIONS
    • LCD Monitors and TVs
    • Powered Speakers

PowerPAD is a trademark of Texas Instruments.

The TPA3002D2 is a 9-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3002D2 can drive stereo speakers as low as 8 . The high efficiency of the TPA3002D2 eliminates the need for external heatsinks when playing music.

Stereo speaker volume is controlled with a dc voltage applied to the volume control terminal offering a range of gain from –40 dB to 36 dB. Line outputs, for driving external headphone amplifier inputs, are also dc voltage controlled with a range of gain from –56 dB to 20 dB.

An integrated 5-V regulated supply is provided for powering an external headphone amplifier.

The TPA3002D2 is a 9-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3002D2 can drive stereo speakers as low as 8 . The high efficiency of the TPA3002D2 eliminates the need for external heatsinks when playing music.

Stereo speaker volume is controlled with a dc voltage applied to the volume control terminal offering a range of gain from –40 dB to 36 dB. Line outputs, for driving external headphone amplifier inputs, are also dc voltage controlled with a range of gain from –56 dB to 20 dB.

An integrated 5-V regulated supply is provided for powering an external headphone amplifier.

Download View video with transcript Video

Next Generation 15-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3110D2

Next Generation Low-EMI 10-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3136D2

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 9-W Stereo Class-D Audio Power Amplifier w/DC Volume Control datasheet (Rev. C) 28 Mar 2004
Application note Layout Guidelines For TPA300x Series Parts (Rev. A) 24 Jun 2020
Application note RC Filter Box For Class-D Output Power and THD+N Measurement 20 Feb 2004
EVM User's guide TPA3002D2EVM - User Guide 13 Dec 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA3002D2EVM — TPA3002D2 Evaluation Module (EVM)

The TPA3002D2 is a 9-W (per channel) highly efficient Class-D stereo audio power amplifier designed for driving 8-Ohm bridged-tied speakers. The high efficiency of the TPA3002D2 eliminates the need for external heat sinks when playing music and helps maximizes battery life.

Stereo speaker volume is (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTQFP (PHP) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos