Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 14 Load (min) (Ω) 8 Output power (W) 3 SNR (dB) 102 Iq (typ) (mA) 16 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5 PSRR (dB) 80 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 14 Load (min) (Ω) 8 Output power (W) 3 SNR (dB) 102 Iq (typ) (mA) 16 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5 PSRR (dB) 80 Operating temperature range (°C) -40 to 85
TQFP (PFB) 48 81 mm² 9 x 9
  • 3-W/Ch Into an 8- Load From 12-V Supply
  • Efficient, Class-D Operation Eliminates Heatsinks and Reduces Power Supply Requirements
  • 32-Step DC Volume Control From –40 dB to 36 dB
  • Third Generation Modulation Techniques
    • Replaces Large LC Filter With Small Low-Cost Ferrite Bead Filter
  • Thermal and Short-Circuit Protection
  • APPLICATIONS
    • LCD Monitors and TVs
    • Powered Speakers

  • 3-W/Ch Into an 8- Load From 12-V Supply
  • Efficient, Class-D Operation Eliminates Heatsinks and Reduces Power Supply Requirements
  • 32-Step DC Volume Control From –40 dB to 36 dB
  • Third Generation Modulation Techniques
    • Replaces Large LC Filter With Small Low-Cost Ferrite Bead Filter
  • Thermal and Short-Circuit Protection
  • APPLICATIONS
    • LCD Monitors and TVs
    • Powered Speakers

The TPA3003D2 is a 3-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3003D2 can drive stereo speakers as low as 8 . The high efficiency of the TPA3003D2 eliminates the need for external heatsinks when playing music.

Stereo speaker volume is controlled with a dc voltage applied to the volume control terminal offering a range of gain from –40 dB to 36 dB.

The TPA3003D2 is a 3-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3003D2 can drive stereo speakers as low as 8 . The high efficiency of the TPA3003D2 eliminates the need for external heatsinks when playing music.

Stereo speaker volume is controlled with a dc voltage applied to the volume control terminal offering a range of gain from –40 dB to 36 dB.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPA3003D2: 3-W Stereo Class-D Audio Power Amplifier w/DC Volume Control datasheet (Rev. A) 18 Mar 2003
Application note Layout Guidelines For TPA300x Series Parts (Rev. A) 24 Jun 2020
EVM User's guide TPA3003D2EVM - User Guide 25 Mar 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA3003D2EVM — TPA3003D2 Evaluation Module (EVM)

The TPA3003D2 is a 3-W (per channel) highly efficient Class-D stereo audio power amplifier designed for driving 8 Ohm bridged-tied speakers. The high efficiency of the TPA3003D2 eliminates the need for external heat sinks when playing music and helps maximizes battery life.

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TQFP (PFB) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos