SLOS759E March   2012  â€“ December 2015 TPA3111D1-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 DC Characteristics: VCC = 24 V
    6. 6.6 DC Characteristics: VCC = 12 V
    7. 6.7 AC Characteristics: VCC = 24 V
    8. 6.8 AC Characteristics: VCC = 12 V
    9. 6.9 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 DC Detect
      2. 7.3.2 Short-Circuit Protection and Automatic Recovery Feature
      3. 7.3.3 Thermal Protection
      4. 7.3.4 GVDD Supply
    4. 7.4 Device Functional Modes
      1. 7.4.1 Gain Setting Through Gain0 and Gain1 Inputs
      2. 7.4.2 SD Operation
      3. 7.4.3 PLIMIT
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Class-D Operation
        2. 8.2.2.2  TPA3111D1-Q1 Modulation Scheme
        3. 8.2.2.3  Ferrite Bead Filter Considerations
        4. 8.2.2.4  Efficiency: LC Filter Required With the Traditional Class-D Modulation Scheme
        5. 8.2.2.5  When to Use an Output Filter for EMI Suppression
        6. 8.2.2.6  Input Resistance
        7. 8.2.2.7  Input Capacitor, CI
        8. 8.2.2.8  BSN and BSP Capacitors
        9. 8.2.2.9  Differential Inputs
        10. 8.2.2.10 Using Low-ESR Capacitors
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PWP|28
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C2
  • 10-W into an 8-Ω Load at 10% THD+N from a 12-V Supply
  • 7-W into a 4-Ω Load at 10% THD+N from an 8-V Supply
  • 94% Efficient Class-D Operation into 8-Ω Load Eliminates Need for Heat Sinks
  • Wide Supply Voltage Range Allows Operation from 8 to 26 V
  • Filter-Free Operation
  • SpeakerGuard™ Speaker Protection Includes Adjustable Power Limiter Plus DC Protection
  • Flow Through Pin Out Facilitates Easy Board Layout
  • Robust Pin-to-Pin Short-Circuit Protection and Thermal Protection with Auto-Recovery Option
  • Excellent THD+N and Pop Free Performance
  • Four Selectable Fixed Gain Settings
  • Differential Inputs

2 Applications

  • Automotive Noise Generation for HEV/EV
  • Automotive Emergency Call (eCall) Systems
  • Automotive Infotainment Systems (Head Unit, Cluster, Telematics, Navigation)
  • Automotive Connectivity Gateway
  • Professional Audio Equipment (PA Speakers, Studio Headphones, Performance Amplifiers, Premium Microphones)
  • Aerospace and Aviation Audio Systems

3 Description

The TPA3111D1-Q1 device is a 10-W efficient, Class-D audio power amplifier for driving a bridge tied speaker. Advanced EMI suppression technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard™ protection circuitry includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a virtual voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC-detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.

The TPA3111D1-Q1 device can drive a mono speaker as low as 4 Ω. The high efficiency of the TPA3111D1-Q1 device, > 90%, eliminates the need for an external heat sink when playing music.

The outputs are fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPA3111D1-Q1 HTSSOP (28) 9.70 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Application Diagram

TPA3111D1-Q1 simpdiag_los759.gif

4 Revision History

Changes from D Revision (August 2015) to E Revision

  • Updated active-low pin names to include the overbar throughout the document Go

Changes from C Revision (December 2012) to D Revision

  • Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go

Changes from B Revision (September 2012) to C Revision

  • Changed AEC-Q100-003 to per JESD22-A115 in Abs Max table.Go
  • Changed TA from 25°C to –40°C to 125°C.Go
  • Changed TA from 25°C to –40°C to 125°C.Go
  • Changed TA from 25°C to –40°C to 125°C.Go
  • Changed TA from 25°C to –40°C to 125°C.Go