TPA3118D2

ACTIVE

30-W stereo, 60-W mono, 4.5- to 26-V supply, analog input Class-D audio amplifier

TI E2E™ support

Our TI E2E support forums comprise thousands of technical questions, with answers from TI engineers.

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

TPA3136: 10W Inductor Free Stereo Class-D Audio Amplifier with Ultra Low EMI

TPA3136 is an efficient, Class-D audio power amp for driving bridged-tied stereo speakers at up to 10W, 6 ?, or 8 ? (per channel). TPA3136 is pin-to-pin compati

Posted: 14-Jan-2016
Duration: 02:12

For more information about the TPA3136 check out the product web page

Related videos