Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 16 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 PSRR (dB) 60 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 16 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 PSRR (dB) 60 Operating temperature range (°C) -40 to 85
PDIP (N) 20 228.702 mm² 24.33 x 9.4
  • 10-W/Ch (stereo SE) into an 8-Ω Load From a 24-V Supply
  • 20-W/Ch (mono BTL) into an 8-Ω Load from a 24-V Supply
  • Operates From 10 V to 26 V
  • Operates From +24 V LCD Backlight Supply
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Four Selectable, Fixed-Gain Settings
  • Single-Ended Analog Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery
  • 20-Pin DIP Package
  • Advanced Power-Off Pop Reduction
  • APPLICATIONS
    • Flat Panel Televisions
    • DLP TVs
    • CRT TVs
    • Powered Speakers

DLP Is a trademark of Texas Instruments
System Two, Audio Precision are trademarks of Audio Precision, Inc.

  • 10-W/Ch (stereo SE) into an 8-Ω Load From a 24-V Supply
  • 20-W/Ch (mono BTL) into an 8-Ω Load from a 24-V Supply
  • Operates From 10 V to 26 V
  • Operates From +24 V LCD Backlight Supply
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Four Selectable, Fixed-Gain Settings
  • Single-Ended Analog Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery
  • 20-Pin DIP Package
  • Advanced Power-Off Pop Reduction
  • APPLICATIONS
    • Flat Panel Televisions
    • DLP TVs
    • CRT TVs
    • Powered Speakers

DLP Is a trademark of Texas Instruments
System Two, Audio Precision are trademarks of Audio Precision, Inc.

The TPA3125D2 is a 10-W (per channel), efficient, class-D audio power amplifier for driving stereo speakers in a single-ended configuration; or, a mono speaker in a bridge-tied-load configuration. The TPA3125D2 can drive stereo speakers as low as 4 Ω. The efficiency of the TPA3125D2 eliminates the need for an external heat sink when playing music. The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, and 36 dB.

The patented start-up and shutdown sequences minimize pop noise in the speakers without additional circuitry.

The thru-hole package allows placement on single-sided printed circuit boards.

The TPA3125D2 is a 10-W (per channel), efficient, class-D audio power amplifier for driving stereo speakers in a single-ended configuration; or, a mono speaker in a bridge-tied-load configuration. The TPA3125D2 can drive stereo speakers as low as 4 Ω. The efficiency of the TPA3125D2 eliminates the need for an external heat sink when playing music. The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, and 36 dB.

The patented start-up and shutdown sequences minimize pop noise in the speakers without additional circuitry.

The thru-hole package allows placement on single-sided printed circuit boards.

Download View video with transcript Video

Next Generation 15-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3110D2

Next Generation Low-EMI 10-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3136D2

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 10W Stereo Class-D Audio Power Amplifier datasheet 12 Dec 2008
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
EVM User's guide TPA3125D2EVM - User Guide 17 Nov 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA3125D2EVM — TPA3125D2 Evaluation Module (EVM)

The TPA3125D2 evaluation module (EVM) consists of a single 10 W, class-D, stereo audio power amplifier, complete with a small number of external components mounted on a circuit board. The EVM can be used to directly drive speakers with an external analog audio source as the input.

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
PDIP (N) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos