TPA3129D2 2-Ch 15-W Differential Analog Input Class-D Amplifier With Low Idle Power Dissipation | TI.com

TPA3129D2 (ACTIVE)

2-Ch 15-W Differential Analog Input Class-D Amplifier With Low Idle Power Dissipation

 

Description

The TPA3128D2 and TPA3129D2 have low idle power loss and helps to extend the battery life of Bluetooth/Wireless speakers and other battery-powered audio systems. The high efficiency of the TPA3128D2 device allows it to do 2 × 30 W without external heat sink on a dual layer PCB. The high efficiency of the TPA3129D2 device allows it to do 2 × 15 W without external heat sink on a dual layer PCB. This device proposed an efficiency boost Mode, which can dynamically reduced the current ripple of the external LC filter and the idle current .

The TPA31xxD2 advanced oscillator/PLL circuit employs a multiple switching frequency option to avoid AM interferences, which is achieved together with an option of either master or slave option, making it possible to synchronize multiple devices.

The TPA31xxD2 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage, and DC protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

Features

  • Supports Multiple Output Configurations
    • 2 × 30 W Into a 8-Ω BTL Load at 24 V (TPA3128D2)
    • 2 × 15 W Into a 8-Ω BTL Load at 15 V (TPA3129D2)
  • Wide Voltage Range: 4.5 V to 26 V
  • Efficient Class-D Operation
    • Very Low Idle Current: <23 mA for recommended LC filter configurations
    • Greater than 90% Power Efficiency Combined With Low Idle Loss Greatly Eliminates Need for Heat Sink
    • Adaptive Modulation Schemes based on Output Power
    • Smart Amplifier Drivers to Reduce the Requirement for RC Snubbers
  • Multiple Switching Frequencies
    • AM Avoidance
    • Master and Slave Synchronization
    • 300-KHz to 1.2-MHz Switching Frequency
  • Feedback Power-Stage Architecture With High PSRR Reduces PSU Requirements
  • Programmable Power Limit
  • Parallel BTL Mode and Mono-Channel Mode Support
  • Supports Both Single and Dual Power Supply Modes
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, DC-Detect, and Short Circuit With Error Reporting
  • Thermally Enhanced Packages
    • DAP (32-Pin HTSSOP Pad Down for TPA3128D2 and TPA3129D2)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Speaker amps

 
Audio input type
Architecture
Speaker Channels (Max)
Power stage supply (Min) (V)
Power stage supply (Max) (V)
Output power (W)
Load (Min) (ohms)
SNR (dB)
THD + N @ 1 kHz (%)
Iq (Typ) (mA)
Control interface
Closed/open loop
Analog supply (Min) (V)
Analog supply (Max) (V)
Power to parallel bridge tied load (Max) (W)
PSRR (dB)
Operating temperature range (C)
Rating
TPA3129D2 TPA3110D2 TPA3130D2 TPA3136D2 TPA3138D2
Analog Input     Analog Input     Analog Input     Analog Input     Analog Input    
Class-D     Class-D     Class-D     Class-D     Class-D    
Stereo     Stereo     Stereo     Stereo     Stereo    
4.5     8     4.5     4.5     3.5    
26     26     26     14.4     14.4    
15     10     15     10     10    
3.2     4     4     4     3.2    
102     102     102     102     102    
0.1     0.1     0.1     0.04     0.04    
17     10     20     35     20    
Hardware     Hardware     Hardware     Hardware     Hardware    
Closed     Closed     Closed     Closed     Closed    
4.5     8     4.5     4.5     3.5    
26     26     26     14.4     14.4    
  30     30     20     18.5    
  70     70     80     70    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
Catalog     Catalog     Catalog     Catalog     Catalog