TPA3136D2 10-W Inductor Free Stereo (BTL) Class-D Audio Amplifier with Ultra Low EMI | TI.com

TPA3136D2 (ACTIVE) 10-W Inductor Free Stereo (BTL) Class-D Audio Amplifier with Ultra Low EMI

 

For a smaller, 10-W speaker amplifier that also provides lower bill of materials costs, see the TPA3138D2

For a 15-W speaker amplifier with low-idle power dissipation to extend battery life, see the TPA3129D2

Description

The TPA3136D2, TPA3136AD2 device an efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers at up to 10 W, 6 Ω, or 8 Ω (per channel).

Advanced EMI Suppression Technology with Spread Spectrum Control scheme enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements for system cost reduction. The TPA3136D2, TPA3136AD2 device is not only fully protected against shorts and overload, the SpeakerGuard™ speaker protection circuitry includes a power limiter and a DC detection circuit for protection of the connected speakers. The DC detect and Pin-to-Pin, Pin-to-Ground, and Pin-to-Power Short Circuit protection circuit protect the speakers from output DC and pin shorts caused in production. The outputs are also fully protected against shorts to GND, PVCC, and output-to-output. The short-circuit protection and thermal protection includes an auto recovery feature.

The TPA3136D2, TPA3136AD2 device can drive stereo speakers with as low as 4-Ω impedance. The high efficiency of the TPA3136D2, TPA3136AD2, 90% with an 8-Ω load, eliminates the need for an external heat sink, and TPA3136D2, TPA3136AD2 will be able to output full power on a 2-layer PCB.

Features

  • 2 × 10 W/ch into 6-Ω Loads at 10% THD+N from a 12-V Supply
  • 2 × 10 W/ch into 8-Ω Loads at 10% THD+N from a 13-V Supply
  • Up to 90% Efficient Class-D Operation (8 Ω) Eliminates Need for Heat Sinks
  • <0.05% THD+N at 1 W/4 Ω/1 kHz
  • Wide Supply Voltage Range Allows Operation from 4.5 V (8 V for TPA3136AD2) to 14.4 V
  • Inductor-Free Operation
  • Enhanced EMI Performance with Spread Spectrum
  • SpeakerGuard™ Speaker Protection Includes Power Limiter and DC Protection
  • Robust Pin-to-Pin, Pin-to-Ground, and Pin-to-Power Short Circuit Protection and Thermal Protection
  • 26-dB Fixed Gain
  • Single-Ended or Differential Analog Inputs
  • Click and Pop Free Startup

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Power to parallel bridge tied load (Max) (W) PSRR (dB) Operating temperature range (C) Rating
TPA3136D2 Order now Analog Input     Class-D     Stereo     4.5     14.4     10     4     102     0.04     35     Hardware     Closed     4.5     14.4     20     80     -40 to 85     Catalog    
TPA3110D2 Order now Analog Input     Class-D     Stereo     8     26     10     4     102     0.1     10     Hardware     Closed     8     26     30     70     -40 to 85     Catalog    
TPA3129D2 Order now Analog Input     Class-D     Stereo     4.5     26     15     3.2     102     0.1     17     Hardware     Closed     4.5     26         -40 to 85     Catalog    
TPA3138D2 Order now Analog Input     Class-D     Stereo     3.5     14.4     10     3.2     102     0.04     20     Hardware     Closed     3.5     14.4     18.5     70     -40 to 85     Catalog