TPA3138D2 10W 3.5V–14.4V Inductor-Free Stereo Analog Input Class-D Audio Amplifier | TI.com

TPA3138D2 (ACTIVE) 10W 3.5V–14.4V Inductor-Free Stereo Analog Input Class-D Audio Amplifier

 

Description

The TPA3138D2 is a 10-W/ch, high-efficiency, low-idle-current Class-D stereo audio amplifier. It can drive stereo speakers with a load as low as 3.2-Ω. In the 1SPW mode, it consumes a low idle current of only 21-mA (12-V) and can operate down to 3.5-V, allowing for longer audio play and improved thermal performance in bluetooth speakers, battery-powered appliances and other power-sensitive applications.

Advanced EMI Suppression with Spread Spectrum Control enables the use of inexpensive ferrite bead filters while meeting EMC requirements for system cost reduction.

To further simplify the design, the TPA3138D2 integrates essential protection features including undervoltage, overvoltage, power limit, short circuit, overtemperature, as well as DC speaker protection. All of these protections come with automatic recovery.

Customers can leverage every TPA3138D2 feature in existing designs as it is fully pin-to-pin compatible to TI’s TPA3110D2, TPA3136D2 and TPA3136AD2.

Features

  • Wide Supply Range 3.5-V to 14.4-V
    • 2 × 10 W into 6-Ω, 1% THD+N, 12-V Supply
    • 1 x 18.5 W into 4-Ω, 10% THD+N, 12-V Supply
    • THD+N : 0.04% at 1 W, 1 kHz input, 6-Ω
  • Longer Battery Life for Portable Applications:
    • 20-mA (12-V) Idle Current in 1SPW Mode
    • >90% Class-D Efficiency
  • Reduced Solution Size and Cost:
    • Inductor-Free Operation
    • EN55013 and EN55022 EMC Compliant When No Inductors are Used
    • No External Heatsink Required
  • Flexible Audio Solution:
    • Single-ended or Differential Analog Inputs
    • Selectable Gain: 20 dB and 26 dB
    • Pop and Click-Free Startup
  • Integrated Protections and Auto Recovery:
    • Pin-to-pin, Pin-to-Ground, and Pin-to-Power Short Circuit Protection
    • Thermal Protection, Undervoltage Protection, and Overvoltage Protection
    • Power Limiter and DC Speaker Protection
  • Pin-to-Pin Compatible with TPA3110D2, TPA3136D2 and TPA3136AD2

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Power to parallel bridge tied load (Max) (W) PSRR (dB) Operating temperature range (C) Rating
TPA3138D2 Order now Analog Input     Class-D     Stereo     3.5     14.4     10     3.2     102     0.04     20     Hardware     Closed     3.5     14.4     18.5     70     -40 to 85     Catalog    
TPA3110D2 Order now Analog Input     Class-D     Stereo     8     26     10     4     102     0.1     10     Hardware     Closed     8     26     30     70     -40 to 85     Catalog    
TPA3129D2 Order now Analog Input     Class-D     Stereo     4.5     26     15     3.2     102     0.1     17     Hardware     Closed     4.5     26         -40 to 85     Catalog    
TPA3130D2 Order now Analog Input     Class-D     Stereo     4.5     26     15     4     102     0.1     20     Hardware     Closed     4.5     26     30     70     -40 to 85     Catalog    
TPA3136D2 Order now Analog Input     Class-D     Stereo     4.5     14.4     10     4     102     0.04     35     Hardware     Closed     4.5     14.4