TPA3220
60-W stereo, 110-W mono, 7- to 32-V, analog input Class-D audio amplifier w/ low idle, pad-down
TPA3220
- Stereo (2 x BTL) and Mono (1 x PBTL) Operation
- Output Power at 10% THD+N
- 60-W Stereo Continuous into 8 Ω in BTL
- 110-W Stereo Peak into 4 Ω in BTL
- Output Power at 1% THD+N
- 50-W Stereo Continuous into 8 Ω in BTL
- 89-W Stereo Peak into 4 Ω in BTL
- 5-V Gate Drive or Built-in LDO for Optional Single-Supply Operation
- Closed-Loop Feedback Design
- Signal Bandwidth up to 100 kHz for High-Frequency Content From HD Sources
- 0.02% THD+N at 1 W into 4 Ω
- 60-dB PSRR (BTL, No Input Signal)
- <72-µV Output Noise (A-Weighted)
- >108-dB SNR (A-Weighted)
- AD or HEAD Modulation Schemes
- Low-Power Operating Modes
- Standby Modes: Mute and < 1 mA Shutdown
- Low Idle-Current HEAD Modulation Scheme
- Single-Channel BTL Operation
- Multiple Input Options to Simplify Pre-Amp Design
- Differential or Single-Ended Analog Inputs
- Selectable Gains: 18 dB, 24 dB, 30 dB, 34 dB
- Integrated Protection: Undervoltage, Cycle-by-cycle Current Limit, Short Circuit, Clipping Detection, Overtemperature Warning and Shutdown, and DC Speaker Protection
- 90% Efficient Class-D Operation (4 Ω)
- Thermal Pad Located on Package Bottom
- Pin-Compatible Family of Devices with Voltage and Power-Level Options
TPA3220 is a pad-down Class-D amplifier that enables efficient operation at full-power, idle and standby. The device features closed-loop feedback with a bandwidth up to 100 kHz, which provides low distortion across the audio band and delivers excellent sound quality. The device operates with either AD or low idle-current HEAD (High Efficiency AD) modulation and can drive up to 2 x 60 W continuously or 2 x 110 W peak into 4-Ω load with the thermal pad on bottom connected to the PCB.
The TPA3220 features a single-ended or differential analog-input interface that supports up to 2 VRMS with four selectable gains: 18 dB, 24 dB, 30 dB and 34 dB. The TPA3220 also achieves >90% efficiency, low idle power (<0.25 W) and ultra-low standby power (<0.1 W). This is made possible through the use of 70-mΩ MOSFETs, an optimized gate drive scheme and low-power operating modes. TPA3220 includes a built-in LDO for easy integration in single-power-supply systems. To further simplify the design, the device integrates essential protection features including undervoltage, cycle-by-cycle current limit, short circuit, clipping detection, overtemperature warning and shutdown, as well as DC speaker protection.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPA3220 60-W Stereo, 110-W Peak HD Analog-Input, Pad-Down Class-D Amplifier datasheet (Rev. B) | PDF | HTML | 13 Aug 2018 |
EVM User's guide | TPA3220 Evaluation Module User's Guide (Rev. A) | 29 Aug 2019 | ||
User guide | TPA3220 Evaluation Module Micro User's Guide (Rev. A) | 11 Jul 2018 | ||
More literature | High-Power Audio Amplifiers TPA322x/4x/5x | 01 Dec 2017 | ||
Application brief | High Efficiency AD (HEAD) Modulation | 18 Oct 2017 | ||
Application note | LC Filter Design (Rev. A) | 09 Nov 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPA3220EVM — TPA3220 50W Stereo / 100W Peak HD Analog-In, Pad-Down Class-D Module
TPA3220EVM-MICRO — TPA3220 50W Stereo / 100W Peak HD Analog-In, Pad-Down Class-D Micro Module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
HTSSOP (DDW) | 44 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.